Eaton Evolution 850, 850VA / 600W Rackmount. IEC C14 Input Connection. (4) IEC C13 receptacles
| General |
| Topology | Line Interactive with sinewave output
|
| Configuration | Rackmount |
| Catalog Number | EVLI850R-1U |
| Style Number | 68453 |
| Color | charcoal grey and metallic grey combo |
| Rating (VA/Watts) | 850/600 |
| Dimensions (H x W x D, inches) | 17.24 x 20.2 x 1.7 |
| Weight (lbs) | 35.5 |
| Warranty | Two-year factory warranty |
Contents (Ships with the following items) | 1 ready-to-go UPS Power Management Software Suite CD USB Cable Serial Cable DB9/DB9 (2) brackets for 19" rack mounting (2) universal rails Cable locking system Hardware mounting kit Safety guide Quick Start 4-language user manual |
| Electrical Input |
| Connection | C14 |
| Input Voltage Range | 160V - 294V (adjustable to 150 - 294V) |
| Nominal Voltage | 230 VAC |
| Frequency | 50/60 Hz |
| Input frequency Range Without Using Batteries | 47 to 70 Hz (50 Hz system), 56.5 to 70 Hz (60 Hz system) (*1) |
| Electrical Output |
| Voltage Range | 230 V (+6/-10%) - Adjustable to 200 V (10% derating of output power) / 208 V / 220 V / 230 V / 240 V |
| Output Receptacles | (4) C13 |
| Power Factor | 0.7 |
| Output Frequency | 50/60 Hz |
| Frequency Regulation | +/-0.1% |
| Performance | Permanent filtering and voltage regulation |
| Load Segments | 2 groups of 1x IEC C13 (10A) |
| Battery |
| Maximum Number of Battery Packs | 1 |
| Battery Management | Programmable battery test, automatic runtime adjustment, protection against deep discharge |
| Battery Type | Maintenance-free, sealed Lead-Acid battery |
| Half Load Runtime (in mins) | 16 |
| Full Load Runtime (in mins) | 4 |
| Hot-swappable Batteries | Yes |
| Communications |
| User Interface | 13-LED user interface |
| Communication Ports | 1 USB port + 1 RS232 serial port and relay contacts(*2) + 1 mini terminal block for remote ON/OFF and Remote Power Off |
| Comunications Slot | 1 Minislot |
| Environmental & Standards |
| Audible Noise | < 40 dbA |
| Operating Temperature | 0 to 35°C |
| Approvals | CE, CB report , TÜV, UL/cUL |
| *1: Up to 40 Hz in low-sensitivity mode *2: USB and RS232 ports cannot be used simultaneously |