Eaton Evolution 1150 Tower. 5-15P. (4) 5-15R. 1150VA/770 W
| List Pricing |
| List Price | $375 |
| General |
| Topology | Line Interactive with sinewave output
|
| Configuration | Tower |
| Catalog Number | EVLL1150T |
| Style Number | 81705 |
| Color | charcoal grey and metallic grey combo |
| Rating (VA/Watts) | 1150/770 |
| Dimensions (H x W x D, inches) | 5.8 x 9.2 x 16.5 |
| Weight (lbs) | 27.6 |
| Warranty | Two-year factory warranty |
Contents (Ships with the following items) | 1 ready-to-go UPS Power Management Software Suite CD USB Cable Serial Cable DB9/DB9 Safety guide Quick Start 4-language user manual |
| Electrical Input |
| Connection | 5-15P |
| Input Cord | Cord with NEMA 5-15P |
| Input Voltage Range | 89V - 151V (adjustable to 80V - 153V) |
| Nominal Voltage | 120 VAC |
| Frequency | 50/60 Hz |
| Input frequency Range Without Using Batteries | 47 to 70 Hz (50 Hz system), 56.5 to 70 Hz (60 Hz system) (*1) |
| Electrical Output |
| Voltage Range | 100/120/127 Volts |
| Output Receptacles | (4) 5-15R |
| Power Factor | 0.7 |
| Output Frequency | 50/60 Hz |
| Frequency Regulation | +/-0.1% |
| Performance | Permanent filtering and voltage regulation |
| Load Segments | 2 remotely controlled output receptacles |
| Battery |
| Maximum Number of Battery Packs | 1 |
| Battery Management | Programmable battery test, automatic runtime adjustment, protection against deep discharge |
| Battery Type | Maintenance-free, sealed Lead-Acid battery |
| Half Load Runtime (in mins) | 14 |
| Full Load Runtime (in mins) | 4 |
| Hot-swappable Batteries | Yes |
| Communications |
| User Interface | 13-LED user interface |
| Communication Ports | 1 USB port + 1 RS232 serial port and relay contacts(*2) + 1 mini terminal block for remote ON/OFF and Remote Power Off |
| Comunications Slot | 1 Minislot |
| Environmental & Standards |
| Audible Noise | < 40 dbA |
| Operating Temperature | 0 to 35°C |
| Approvals | UL & CSA UL |
| *1: Up to 40 Hz in low-sensitivity mode *2: USB and RS232 ports cannot be used simultaneously |