The Eaton EX RT UPS delivers high-end power protection that is perfect for servers, networking and VoIP, storage, telecom equipment, medical equipment and virtualization environments.
| List Pricing |
| List Price | $6700 |
| General |
| Topology | On-line double conversion with automatic by-pass |
| Configuration | Rackmount/Tower |
| Catalog Number | EXRTL7000-XL9UMS |
| Style Number | 86508 |
| Color | Bezel: Metallic grey, sheetmetal: Charcoal grey
|
| Rating (VA/Watts) | 7000/4900 |
| Dimensions (H x W x D, inches) | 15.48 x 17.49 x 26.25 |
| Weight (lbs) | 365 |
| Warranty | Two-year factory warranty |
| Hot-swappable Power | Yes |
| Rail Kit Included | Yes |
Contents (Ships with the following items) | UPS module I/O Box Battery module Transformer Power Management Software Suite CD Serial Cable DB9/DB9 (2) tower stands (4) stand extenders Battery power cable Battery detection cable Transformer cable (6) rail kits with mounting hardware Safety guide Quickstart guide 4-language user manual |
| Electrical Input |
| Connection | Hardwired - see manual for terminal block layout |
| Input Voltage Range | 120/156 to 280 Volts |
| Nominal Voltage | 208 VAC |
| Frequency | 50/60 Hz Autoselect |
| Electrical Output |
| Voltages | 200/208 (default) /220/230/240/250 Volts Transformer: 100/120/127 Volts |
| Output Receptacles | (8) 5-20R, (2) L6-30R, Hardwired - see manual for terminal block layout |
| Power Factor | 0.7 |
| Performance | Permanent output voltage & frequency regulation, superior filtering |
| Battery |
| Maximum Number of Battery Packs | 1 |
| Battery Management | Weekly battery test, EXB auto recognition, automatic runtime adjustment, protection against deep discharge, Emergency Power Off |
| Battery Type | Maintenance-free, sealed Lead-Acid battery |
| Half Load Runtime (in mins) | 14 |
| Full Load Runtime (in mins) | 6 |
| Half-load Runtime at 0.7 PF (Mins) | 14 |
| Full-load Runtime at 0.7 PF (Mins) | 6 |
| Hot-swappable Batteries | Yes |
| Extended Battery Capability | Yes |
| Communications |
| User Interface | 4 LEDS + adjustable, multilingual, 2-line, backlit LCD display |
| Communication Ports | (1) Serial RS232, (1) Dry Contact DB9 |
| Comunications Slot | (1) Slot for Transverse Network Management Card |
| Environmental & Standards |
| Standards and Compliance | UL 1778 and CSA 22.2, IEC 62 040-1, IEC 62 040-2, IEC 60950, FCC class A |