Intelligent Power Manager Editions

Intelligent Power Manager (IPM) comes in three editions:
IPM Understand Edition provides data center managers with an easy to use and simple to deploy infrastructure monitoring solution.
IPM Manage and Optimize Editions bridge the gap between physical power infrastructure and virtual IT.

Intelligent Power Manager Editions capability

Intelligent Power Manager (IPM) comes in three editions:

The Understand Edition allows operators of IT rooms and data centres to understand and monitor power, environmental and physical capacity metrics. Plan changes, anticipate challenges and make intelligent management decisions to optimise efficiency and ensure business continuity.

The Manage Edition provides the tools needed to manage and update power devices and to define basic business continuity policies with host level actions in your physical or virtual IT environment.

The Optimize Edition provides the most complete set of capabilities for implementing power management strategies in virtual and hybrid environment. In addition to the Manage Edition feature set, IPM Optimize includes the ability to define advanced business continuity policies with VM level actions as well as to monitor third-party UPSs and trigger business continuity policies from 3rd party UPS events (RFC 1628 MIB).

Trial Licenses are available upon request. Please contact your local Eaton account representative or support team to obtain a trial license.

Know the difference between Intelligent Power Manager Manage, Optimize and Understand Editions capability check this comparison

Intelligent Power Manager (IPM) offers two editions— the Manage Edition and the Optimize Edition.
The Manage Edition is a free download for up to 10 power devices. Paid tiers are available for larger deployments.
The Optimize Edition provides the most complete set of capabilities for implementing power management
strategies in virtual and hybrid environments including the ability to monitor and manage third-party power devices in addition to Eaton equipment.

Licences
Part Number Power devices
Manage Edition
IPM-ML-10 Free Download License, 10 power devices
IPM-ML-15 IPM IT Manage License, 15 power devices
IPM-ML-25 IPM IT Manage License, 25 power devices
IPM-ML-35 IPM IT Manage License, 35 power devices
IPM-ML-50 IPM IT Manage License, 50 power devices
IPM-ML-100 IPM IT Manage License, 100 power devices
IPM-ML-200 IPM IT Manage License, 200 power devices
IPM-ML-300 IPM IT Manage License, 300 power devices *
IPM-ML-400 IPM IT Manage License, 400 power devices *
IPM-ML-500 IPM IT Manage License, 500 power devices *
Optimize Edition
IPM-OL-05 IPM IT Optimize License, 5 power devices
IPM-OL-10 IPM IT Optimize License, 10 power devices
IPM-OL-15 IPM IT Optimize License, 15 power devices
IPM-OL-25 IPM IT Optimize License, 25 power devices
IPM-OL-35 IPM IT Optimize License, 35 power devices
IPM-OL-50 IPM IT Optimize License, 50 power devices
IPM-OL-100 IPM IT Optimize License, 100 power devices
IPM-OL-200 IPM IT Optimize License, 200 power devices
IPM-OL-300 IPM IT Optimize License, 300 power devices *
IPM-OL-400 IPM IT Optimize License, 400 power devices *
IPM-OL-500 IPM IT Optimize License, 500 power devices *

*IPM can monitor a limited number of metrics. If you want to monitor UPS or monitored input ePDUs, this license is applicable. If you want to monitor managed or metered outlet ePDUs IPM may not support the full licensed quantity of power devices.

Understand Edition licensing

  Software –only Virtual Appliance (OVA) Physical appliance
Deployments Up to 150 racks; 300 PDUs Up to 10 racks; 20 PDUs
Licensing options
IPC 3000 Appliance na
Software Subscription
Perpetual license + maintenance options
Trial Licences - description Part number (OVA) Part number (Physical appliance)
IPM Infra - IPC3000 60d trial, 25 power devices   INF-U-T-25
IPM Infra - VA 60d trial, 300 power devices INF-U-T-300  
Subscriptions options: 1 year Subscription or 5 years subscription
Subscription description Part number (OVA) Part number (Physical appliance)
IPM Infra - IPC3000: 1 yr Subs,5 power devices INF-U-S1-05 INF-U-S1-05
IPM Infra - IPC3000: 5 yr Subs, 5 power devices INF-U-S5-05 INF-U-S5-05
IPM Infra - IPC3000: 1 Yr Subs, 15 power devices INF-U-S1-15 INF-U-S1-15
IPM Infra - IPC3000: 5 Yr Subs, 15 power devices INF-U-S5-15 INF-U-S5-15
IPM Infra - IPC3000: 1 yr Subs, 25 power devices INF-U-S1-25 INF-U-S1-25
IPM Infra - IPC3000: 5 yr Subs, 25 power devices INF-U-S5-25 INF-U-S5-25
IPM Infra - OVA: 1 yr Subs, 35 power devices INF-U-S1-35  
IPM Infra - OVA: 5 yr Subs, 35 power devices INF-U-S5-35  
IPM Infra - OVA: 1 yr Subs, 55 power devices INF-U-S1-55  
IPM Infra - OVA: 5 yr Subs, 55 power devices INF-U-S5-55  
IPM Infra - OVA: 1 yr Subs, 105 power devices INF-U-S1-105  
IPM Infra - OVA: 5 yr Subs, 105 power devices INF-U-S5-105  
IPM Infra - OVA: 1 yr Subs, 200 power devices INF-U-S1-200  
IPM Infra - OVA: 5 yr Subs, 200 power devices INF-U-S5-200  
IPM Infra - OVA: 1 yr Subs, 300 power devices INF-U-S1-300  
IPM Infra - OVA: 5 yr Subs, 300 power devices INF-U-S5-300  
IPM Infra - Grafana add-on, up to 300 INF-G-L-ANY  
Perpetual License * for a given number of power devices
Combined with a Maintenance entitlement (same number of power devices)
1 and 5 year maintenance options are available
Perpetual License description Part number (OVA) Part number (Physical appliance)
IPM Infra - IPC3000: License, 5 power devices INF-U-L-05 INF-U-L-05
IPM Infra - IPC3000: 1 yr Maint., 5 power devices INF-U-M1-05 INF-U-M1-05
IPM Infra - IPC3000: 5 yr Maint., 5 power devices INF-U-M5-05 INF-U-M5-05
IPM Infra - IPC3000: License, 15 power devices INF-U-L-15 INF-U-L-15
IPM Infra - IPC3000: 1 Yr Mnt., 15 power devices INF-U-M1-15 INF-U-M1-15
IPM Infra - IPC3000: 5 Yr Mnt., 15 power devices INF-U-M5-15 INF-U-M5-15
IPM Infra - IPC3000: License, 25 power devices INF-U-L-25 INF-U-L-25
IPM Infra - IPC3000: 1 yr Mnt., 25 power devices INF-U-M1-25 INF-U-M1-25
IPM Infra - IPC3000: 5 yr Mnt., 25 power devices INF-U-M5-25 INF-U-M5-25
IPM Infra - IPC3000: 1 yr Maint., 5 power devices INF-U-M1-05 INF-U-M1-05
IPM Infra - OVA: License, 35 power devices   INF-U-L-35
IPM Infra - OVA: 1 yr Maint., 35 power devices   INF-U-M1-35
IPM Infra - OVA: 5 yr Maint., 35 power devices   INF-U-M5-355
IPM Infra - OVA: License, 55 power devices   INF-U-L-55
IPM Infra - OVA: 1 yr Maint., 55 power devices   INF-U-M1-55
IPM Infra - OVA: 5 yr Maint., 55 power devices   INF-U-M5-55
IPM Infra - OVA: License, 105 power devices   INF-U-L-105
IPM Infra - OVA: 1 yr Mnt., 105 power devices   INF-U-M1-105
IPM Infra - OVA: 5 yr Mnt., 105 power devices   INF-U-M5-105
IPM Infra - OVA: License, 200 power devices   INF-U-L-200
IPM Infra - OVA: 1 yr Mnt., 200 power devices   INF-U-M1-200
IPM Infra - OVA: 5 yr Mnt., 200 power devices   INF-U-M5-200
IPM Infra - OVA: License, 300 power devices   INF-U-L-300
IPM Infra - OVA: 1 yr Mnt., 300 power devices   INF-U-M1-300
IPM Infra - OVA: 5 yr Mnt., 300 power devices   INF-U-M5-300
IPM Infra - Grafana add-on, up to 300   INF-G-L-ANY

* a minimum of 1 year of maintenance is mandatory with the purchase of a Perpetual License.

IPM Understand – Accessories

Code de produit Description Image
EMPDT1H1C2 Environmental Monitoring Probe,(EMP) Gen 2 Get live measurement on temperature, humidity, set threshold and be notified in real time
DCS001 Capteur de contact de porte
WLD012 Détecteur de fuite d’eau
VIB001 Détecteur de vibration
M12 Détecteur de fumée
XCELW Détecteur de mouvement PIR
INF-G-L-ANY Grafana connector (up to 300) na

IPM Understand Accessories

IPM Understand – Downloads

ATTENTION: The licensing technology for IPM Understand has changed. Prior to upgrading to version 1.4.1, you must ensure that you have received an Activation ID in order to utilize the software. If you purchased your IPC3000 controller prior to October 1st 2018, you must contact your local Eaton support organization to obtain an Activation ID. You MUST provide the serial number for each of your device(s) to obtain a new key.

IPM Understand IPC3000 Software Update
Télécharger Description
IPM_Infra__IPC3000__1.5.0.tar Mise à jour logicielle 1.5.0 pour les périphériques IPC3000. Améliorez votre IPM Infrastructure pour avoir les dernières fonctionnalités.
IPM_Infra_Understand_Edition_for_IPC3000_or_OVA_Version_1-5-0_Installation VEUILLEZ LIRE : Instructions d'installation IPM Infrastructure Version 1.5.0
IPM Understand Open Virtual Appliance Software Update
Download Description
IPM_Infra__VA__1.5.0.tar Official 1.5.0 software upgrade for OVA devices. Upgrade your IPM Infrastructure product to get the latest features.
IPM_Infra-ova-1.5.0+205_x86_64_2cpu_4096mem.ova Official 1.5.0 open virtual appliance (OVA) for VMware environments.
ReleaseNotes_IPM_Infra_SW_v1-5-0-20190411 RELEASE NOTES Version: 1.5.0
Changes since version 1.4.1

Intelligent Power Software – Documentation

Eaton-ANZ-IPM-Product-Brochure
English (AU)
8-Sep-2019
 
1073 kB
Eaton IPM Software Brochure EMEA 2018
English (AU)
4-Aug-2019
 
363 kB
Catalogue Solutions onduleurs, Racks, ePDUs & services associés 2017
French
17-Aug-2017
 
5797 kB
Eaton's IT Power Quality solutions catalogue
English
23-Jun-2015
 
5175 kB
Eaton Power Quality Products & Services Catalogue
English (AU)
10-Jun-2015
 
3414 kB
Intelligent Power Software Brochure
English
16-Oct-2011
 
736 kB
Solution Logicielle Eaton Intelligent Power Software/IPS
French
5-Oct-2011
 
857 kB
Eaton Intelligent Power Manager - User's Guide
English
7-Jan-2020
 
22460 kB
Eaton Intelligent Power Manager - Quick Start Guide
English
29-Apr-2019
 
1228 kB
Eaton Intelligent Power Manager - Virtual Appliance Deployment Guide
English
1-Jun-2012
 
472 kB
Eaton Intelligent Power Protector & Eaton Intelligent Power Manager - VDI Guide
English
8-Feb-2012
 
208 kB
Eaton Intelligent Power Manager - PRO Management Pack for SCVMM
English
24-Jan-2012
 
845 kB
Brochure Solutions de Power Management - Onduleurs Eaton gamme Pulsar
French
12-Jan-2010
 
257 kB
IPM service privilege customizing
English
22-May-2018
 
3465 kB
Recommended Security Hardening Guidelines for IPM v1.60
English
4-Apr-2018
 
525 kB
IPSS mini site navigation guide
English (AU)
26-Feb-2014
 
1246 kB
Eaton Standard Product Warranty Statement
English (AU)
23-Feb-2017
 
54 kB
Power Management for Server Virtualization
English (US)
21-Jun-2016
 
478 kB
Eaton and New Era IT: Supporting World Class E-Learning
English (AU)
21-Nov-2018
 
551 kB
Cyphra Tech Success Story
French
14-Sep-2017
 
496 kB
CityServiceValcon: Hyperconverged infrastructure success
English (US)
23-Aug-2017
 
1972 kB
Kortek Solutions (5PX, 3S & IPM) success story
English
17-Aug-2013
 
739 kB
Success Story: alltasksIT
English
15-May-2013
 
911 kB
VMware FAQ
English
23-Oct-2012
 
37 kB
Le logiciel intelligent de gestion de l'énergie (Intelligent Power Manager) d'Eaton s'intègre désormais à la plateforme VMware vRealize Operations et délivre une mise à niveau innovante des infrastructures matérielles
French
18-Jul-2016
 
44 kB
Eaton’s Latest Intelligent Power Manager Software Offers New Capabilities for Enhanced Business Value with VMware vCenter Site Recovery Manager
English
30-Mar-2016
 
40 kB
Eaton et SimpliVity fournissent la première solution de gestion de l’alimentation électrique validée pour fonctionner avec une infrastructure hyperconvergée
French
20-Jul-2015
 
94 kB
Eaton Collaborates with SimpliVity to Deliver First Power Management Solution Validated to Operate with a Hyperconverged Infrastructure
English (US)
2-Jun-2015
 
46 kB
Les solutions intégrés Eaton de gestion de l´énergie désormais certifiées Vblock Ready par VCE
French
11-Sep-2014
 
38 kB
Le logiciel Intelligent Power Manager d´Eaton renforce l´intégration à VMware Site Recovery Manager
French
9-Sep-2014
 
39 kB
Eaton Announces Collaboration with EMC to Deliver a VSPEX Integrated Power Management Solutions Platform
English (US)
6-May-2014
 
45 kB
Le Logiciel de Gestion d'Energie Eaton s'intègre aux nouvelles plates-formes de virtualisation et d'infrastructures convergentes pour donner encore plus de contrôle aux responsables IT
French
25-Mar-2014
 
44 kB
Eaton rejoint le programme partenaire NetApp Alliance
French
23-May-2013
 
30 kB
Eaton présente ses solutions de virtualisation aux VMWare Forums 2013
French
22-Apr-2013
 
30 kB
Eaton offre aux utilisateurs VMware 4 façons de maximiser les bénéfices de la virtualisation grâce à son logiciel de gestion de l’énergie
French
26-Nov-2012
 
26 kB
Eaton démontre la puissance de ses outils de gestion de virtualisation intégrés à Citrix Synergy 2012
French
29-Oct-2012
 
28 kB
Les ePDUs intelligents d’Eaton compatibles avec Cisco EnergyWise
French
21-Mar-2012
 
29 kB
Une gestion d’énergie très souple grâce à la version 1.20 d’Intelligent Power Software
French
12-Oct-2011
 
55 kB
Eaton sera présent à l’exposition VMworld Europe 2011 pour présenter sa suite logicielle Intelligent Power Software
French
9-Oct-2011
 
29 kB
Les onduleurs et logiciels Eaton protègent les environnements virtuels des utilisateurs Xen
French
4-Apr-2011
 
78 kB
Nouveau logiciel Eaton pour la gestion des arrêts propres des équipements informatiques protégés
French
20-Sep-2010
 
114 kB
Avec son nouveau logiciel « Intelligent Power Manager », Eaton simplifie la supervision des Onduleurs et des PDUs
French
23-Jun-2009
 
92 kB
Eaton operating system compatibility list
English
11-Jun-2020
 
459 kB
Eaton UPS and connectivity compatibility list
English
23-Apr-2020
 
585 kB
Release Note IPM 1.68
English
11-Jun-2020
 
44 kB
Release Notes for Intelligent Power Manager 1.67.243
English
12-Dec-2019
 
42 kB

Intelligent Power Software – Service & Support

Pour l’assistance technique, veuillez contacter votre équipe locale Eaton.