UPS Service Plans
When you first purchased your UPS or DC system, that was because you needed to be certain that your core business could go on uninterrupted in the case of power disturbances, and that it could be shut down safely and in a controlled fashion if the disturbance persists.The expected usable life of a UPS system is many years, often more than a decade. You wouldn't expect your vehicle fleet or your manufacturing machinery to continually give you the same quality output if you run it for a decade without maintenance, would you?
The same applies to UPSs and DC systems. As years go by, the attached loads will vary. Batteries will need changing. The devices need periodic cleaning to prevent overheating. Connections and cabling need to be inspected. Software upgrades have to be installed. And so on.
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5P (650-1550 VA)
- Eaton 5130 (1250-3000 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9130 RM (1000-3000 VA)
- Eaton EX (700-3000 VA)
- E Series DX (1-3 kVA)
- Eaton 9SX (5-6 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton MX (4-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- E Series DX ( 20-40 kVA)
- Eaton 9355 (8-40 kVA)
- Eaton 93E (15-500 kVA)
- Eaton 93PM (30-200 kW)
- Eaton 93PR (25-200 kW)
- Eaton 9390 (40-160 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Marine & Offshore UPS
- Eaton 9130 Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton EX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- DC Power