Software Product Index

UPS Power Management Software
Integration Software
DC Power Control and Monitoring Software

Eaton offers a full line of shutdown and monitoring software products to enhance the protection provided by its UPSs.

UPS Power Management Software

Intelligent Power Manager Screenshot
Intelligent Power Manager
Az Intelligent Power Manager szoftver többféle eszöz könnyű, sokoldalú és távoli kezelését teszi lehetővé, értesítve a felhasználókat az energiaellátásról és a környezeti körülményekről.
Eaton LanSafe
LanSafe software delivers comprehensive support for Eaton single-phase and three-phase UPSs via serial, USB, and network connectivity options.
Management Pac2 Screenshot
Eaton Management Pac 2
Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (includes Enterprise Power Mgr-50 device)
Enterpise Manager Screenshot
Eaton Enterprise Power Manager Gold edition
Network Power management software for managing and monitoring your UPS and connected servers - (Unlimited devices)
Personal Solution Pac Screenshot
Eaton Personal Solution-Pac
Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS.
Enterprise Power Management Screenshot
Eaton Enterprise Power Manager 5 nodes
Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes)
Integrated Power Management Screenshot
Integrated Power Management
Microsoft Integrated Power Management
Network Management Proxy Screenshot
Eaton Network Management Proxy
Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. The SNMP/HTML Proxy is a more economical solution for small UPS systems. It allows a UPS to be controlled over the network without adding to the basic cost of the UPS. The proxy software agent is installed on the system to which the UPS is connected via a USB or RS232 port. The SNMP/HTML Proxy agent is used to manage a UPS remotely using a standard browser or network management console.
Eaton Network Shutdown Module Screenshot
Eaton Network Shutdown Module
Network Shutdown Module (NSM) protects computer systems by shutting down machines connected to protected devices in the event of an extended power outage. NSM warns administrators and users if AC power fails, then it proceeds with system shutdown before the end of battery backup power is reached. NSM is now compatible with ESXi — VMware's virtualization software.
Lansafe WebView Screenshot
LanSafe WebView
LanSafe WebView provides a web-based interface to monitor the UPS properties of a LanSafe Controller and its associated members from a web browser.
Powervision Screenshot
PowerVision
With this Windows-based software, you can proactively monitor the health and performance of UPS, power distribution, and environmental systems across the enterprise from anywhere—and enhance the reliability of the entire power protection infrastructure.
Software Suite CDrom
Software Suite CD
All the software you need for Monitoring, Analysis, Management, SNMP and Shutdown. The Software Suite is shipped with every Eaton UPS and includes both LanSafe and PowerVision (trial) Power Management Software.

Eaton NetWatch
Client shutdown software for use with ConnectUPS, BestLink and Network Management Card (NMC) cards.

Go to top

Integration Software

Powerware Extensions for IBM Director Screenshot
Eaton Extensions for IBM Director
As a part of the comprehensive Eaton line of power management applications, the Extensions for IBM Director UPS software considerably simplifies network-monitoring tasks.

Go to top

DC Power Control and Monitoring Software

PowerManagerII product photo
PowerManagerII
PowerManagerII software provides effective remote management for Eaton DC power systems. The intuitive, Windows®-based graphical user interface enables you to quickly ‘zoom in ’ and view concise summary information, or specific control functions, key operational data, or alarm details.
DCTools product photo
DCTools
DCTools is the new configuration soft- ware for field technicians installing and maintaining Eaton DC power systems.
CellSure product photo
CellSure
CellSure provides a method to report on batteries, showing where problems may occur and giving the most important information reliable battery capacity measurements in real time.

Go to top

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.