Rack-mounted Power Distribution

Eaton Rack Power Module product photo
Eaton Rack Power Module (RPM)
The Eaton RPM, part of the Powerware series, simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet.
Eaton Midspan
Power IP phone or webcam directly from the Ethernet port. Perfect solution for VoIP deployment when combined to a UPS with extended runtime capabilities.
Eaton HotSwap MBP
PDU with a built-in maintenance by-pass to replace a faulty UPS in the field without the need to switch off the connected equipment.
Eaton FlexPDU
Cost effective solutions to distribute power effectively into a rack enclosure or to connect more devices to a rack-mount UPS.
Eaton STS 16 (Source Transfer Switch)
To keep your mission-critical network and telecom applications up and running, Eaton has developed the STS automatic transfer switch (or Source Transfer Switch). STS handles the automatic or manual transfer of power loads between two independent UPSs or power sources.
Eaton EX RT PDU
Basic Power Distribution for rack enclosures
Applications: Computer Rooms, Data Centers
The no hassle solution for improving availability and adding flexibility for single phase UPSs
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.