computer screens monitoring data

Eaton Servizio di monitoraggio (FORS)

FORS, (Full Online Remote Service), connette il vostro UPS tramite una linea modem ad un servizio di monitoraggio centralizzato. In questo modo, FORS permette di risparmiare in costi di manutenzione e ottenere il massimo in termini di sicurezza.

Automated reliability

FORS is a software based, fully automatic remote UPS inspection over the telephone network. It supplies UPS measurement values, status information, event logs and alarms 24 hours a day, 7 days a week, and gives maintenance staff a possibility to log on to the UPS system manually for further diagnostics.

If a fault develops, FORS automatically alerts Eaton's duty technician. The technician can immediately determine what is wrong with the UPS, how urgent the fault is, what needs to be done and what spares are needed even before visiting the site. This eliminates unnecessary visits to your site just to find out what is wrong.

Benefits

  • Minimize customer's business risks
  • Continuous 24 h monitoring
  • Prevents failures before they occur
  • Fast problem resolving
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.