The Eaton 9155 is a Double-Conversion Online, Split-Phase UPS and requires a hardwired input connection of 200-240VAC with Neutral or with Optional Input Transformer Module. The optional input transformer module is used to provide a neutral connection for the UPS input when none exists in present building wiring. Output Voltage is 100/200, 110/220, 120/240 with 180° phase displacement or 120/208, 127/220 with 120° phase displacement.
| List Pricing |
| List Price | $14747.00 |
| General |
| Topology | Double-conversion |
| Part Number | K41512000000000 |
| Color | Black |
| Rating (VA/Watts) | 15000/13500 |
| Diagnostics | Full system self-test at startup |
| Efficiency | 91% typical |
| Efficiency | 92% with nominal linear load; 91% with nominal computer load. |
| UPS Bypass | Automatic on overload or UPS failure |
| Dimensions (H x W x D, inches) | 47.8 x 12 x 33.7 |
| Weight (lbs) | 590 |
| Warranty | Two-year factory warranty |
Contents (Ships with the following items) | 1 ready-to-go UPS Software Suite CD User Guide |
| Electrical Input |
| Connection | Hardwired - see manual for terminal block layout |
| Frequency | 50/60 Hz (45 to 65 Hz) |
| Frequency Range | 45 to 65 Hz |
| Input Power Factor | P.F >0.99 typical, >0.96 frequency converter |
| Generator Compatability | Yes |
| Electrical Output |
| Output Receptacles | (1) PDM |
| On Utility Voltage Regulation | Output voltage regulation ±1% Static; ±5% dynamic at 100% resistive load change |
| On Battery Voltage Regulation | Output voltage regulation ±1% Static; ±5% dynamic at 100% resistive load change |
| Overload Capacity | 150% for 5 sec / 125% for 1 min (online), 110% for 10 min |
| Voltage Wave Shape (On Battery) | Sine Wave |
| Transfer Time | 0 ms |
| Battery |
| Battery Type | 9Ah, sealed, lead-acid, maintenance-free |
| Battery Runtime | See Battery Runtime Chart |
| Half Load Runtime (in mins) | 35 |
| Full Load Runtime (in mins) | 13 |
| Battery Replacement | Field-replaceable |
| Start On Battery | Allows start of UPS without utility input |
| Recharge Time | Internal battery: approximately 3 hours to 80% usable capacity at nominal line
voltage after full load discharge
External battery: no more than 10x discharge time to 90% usable capacity at
nominal line voltage after full load discharge |
| Communications |
| User Interface | LCD Display with blue backlight |
| LEDs | (4) LEDs for notice and alarm |
| Audible Alarms | Yes |
| Communication Ports | (1) RS-232, (1) relay contact, (1) REPO,
(2) environmental input |
| Comunications Slot | (2) X-Slot communication bays |
| Power Management Software | Bundled Software Suite CD |
| Environmental & Standards |
| Audible Noise | <53dBA at 1 meter (noise less room) typical |
| Operating Temperature | 10°C to +40°C, +45°C with 7.5% derating;
Batteries recommended max. +25�C |
| Markings | UL, cUL, CSA, CE and NOM-NYCE |
| Storage Temperature | -15°C to +25°C |
| Relative Humidity | 0-95%, non condensing |
| Note: Due to continuing product improvement programs, specifications are subject to change without notice. |
Note: Backup times are approximate and may vary with equipment,
configuration, battery age, temperature etc.
| Order Number |
Description |
Dimensions H
x W x D (in) |
Unit Weight
(lb) |
|
Powerware Hot Sync |
| 124100017-001 |
Parallel Cabinet |
24.0 x 20.3 x 2.2 |
57.3 |
| 103004336 |
Powerware HotSync CAN Bridge
Card |
|
|
|
Extended Battery Module (EBM) or Cabinets (EBC) |
| 103004192-5501 |
EBM 64 (2-high) |
32.2 x 12.0 x 30.2 |
480 |
| 103004193-5501 |
EBM 96 (3-high) |
47.8 x 12.0 x 30.2 |
710 |
|
Seismic Mounting Kit |
| 103004194-5501 |
Seismic Kit, Rated Zone 4, UL Tested, Performance
rating based on NEBS GR-63-CORE Standard Vibration Test |
Fits both 2-& 3-high models |
136 |
|
Maintenance Bypass Module (MBM) |
| 103004184-5501 |
Rear UPS-mounted Maintenance Bypass Module |
16.5 x 12 x 7 |
15 |
| BPE14MBB1A |
Wall-mounted
Maintenance Bypass Module |
21 x 14 x 6.75 |
31 |
|
Powerware 9155 Parallel System Start Up |
| OSTUP9155P10KCX |
12-15 kVA 2 or 3 Unit
Parallel |
| 103004626 |
Parallel System 2 unit upgrade kit (includes Can Bridge Cards,
Procedures, and Parallel User's Guide) |
| 103004627 |
Parallel System 3
unit upgrade kit (includes Can Bridge Cards, Procedures, and
Parallel User's Guide) |
| Services |
| Option |
Description |
Part Number |
List Price |
| 5-Year On-Site Gold Plan Plus |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 5 years plus annual preventative maintenance checks |
5OSGP915515KVCX |
$5995.00 |
| 5-Year On-Site Gold Plan Plus |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 5 years plus annual preventative maintenance checks |
5OSGP915515P2CX |
$11046.00 |
| 5-Year On-Site Gold Plan Plus |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 5 years plus annual preventative maintenance checks |
5OSGP915515P3CX |
$13255.00 |
| 5-year On-Site Gold Plan Plus EBM64 |
Additional charge for 5 years coverage per attached EBM - requires On-Site Gold Plan Plus coverage on the UPS |
5OSGP9155EB64CX |
$1975.00 |
| 5-year On-Site Gold Plan Plus EBM96 |
Additional charge for 5 years coverage per attached EBM - requires On-Site Gold Plan Plus coverage on the UPS |
5OSGP9155EB96CX |
$2645.00 |
| 5-Year On-Site Gold Plan |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 5 years |
5OSGX915515KVCX |
$3202.00 |
| 5-Year On-Site Gold Plan |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 5 years |
5OSGX915515P2CX |
$5610.00 |
| 5-Year On-Site Gold Plan |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 5 years |
5OSGX915515P3CX |
$7293.00 |
| 5-year On-Site Gold Plan EBM64 |
Additional charge for 5 years coverage per attached EBM - requires On-Site Gold Plan coverage on the UPS |
5OSGX9155EB64CX |
$1522.00 |
| 5-year On-Site Gold Plan EBM96 |
Additional charge for 5 years coverage per attached EBM - requires On-Site Gold Plan coverage on the UPS |
5OSGX9155EB96CX |
$1965.00 |
| 3-Year On-Site Gold Plan Plus |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 3 years plus annual preventative maintenance checks |
3OSGP915515KVCX |
$3533.00 |
| 3-Year On-Site Gold Plan Plus |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 3 years plus annual preventative maintenance checks |
3OSGP915515P2CX |
$6682.00 |
| 3-Year On-Site Gold Plan Plus |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 3 years plus annual preventative maintenance checks |
3OSGP915515P3CX |
$8687.00 |
| 3-year On-Site Gold Plan Plus, EBM64 |
Additional charge for 3 years coverage per attached EBM - requires On-Site Gold Plan Plus coverage on the UPS |
3OSGP9155EB64CX |
$1105.00 |
| 3-year On-Site Gold Plan Plus, EBM96 |
Additional charge for 3 years coverage per attached EBM - requires On-Site Gold Plan Plus coverage on the UPS |
3OSGP9155EB96CX |
$1522.00 |
| 3-Year On-Site Gold Plan |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 3 years |
3OSGX915515KVCX |
$1559.00 |
| 3-Year On-Site Gold Plan |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 3 years |
3OSGX915515P2CX |
$3025.00 |
| 3-Year On-Site Gold Plan |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 3 years |
3OSGX915515P3CX |
$3933.00 |
| 3-year On-Site Gold Plan, EBM64 |
Additional charge for 3 years coverage per attached EBM - requires On-Site Gold Plan coverage on the UPS |
3OSGX9155EB64CX |
$978.00 |
| 3-year On-Site Gold Plan EBM96 |
Additional charge for 3 years coverage per attached EBM - requires On-Site Gold Plan coverage on the UPS |
3OSGX9155EB96CX |
$1263.00 |
| 2-Year On-Site Gold Plan Plus |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 2 years plus annual preventative maintenance checks |
2OSGP915515KVCX |
$1722.00 |
| 2-Year On-Site Gold Plan Plus |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 2 years plus annual preventative maintenance checks |
2OSGP915515P2CX |
$3542.00 |
| 2-Year On-Site Gold Plan Plus |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 2 years plus annual preventative maintenance checks |
2OSGP915515P3CX |
$4605.00 |
| 2-year On-Site Gold Plan Plus EBM64 |
Additional charge for 2 years coverage per attached EBM - requires On-Site Gold Plan Plus coverage on the UPS |
2OSGP9155EB64CX |
$771.00 |
| 2-year On-Site Gold Plan Plus EBM96 |
Additional charge for 2 years coverage per attached EBM - requires On-Site Gold Plan Plus coverage on the UPS |
2OSGP9155EB96CX |
$848.00 |
| 2-Year On-Site Gold Plan |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 2 years |
2OSGX915515KVCX |
$825.00 |
| 2-Year On-Site Gold Plan |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 2 years |
2OSGX915515P2CX |
$1732.00 |
| 2-Year On-Site Gold Plan |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 2 years |
2OSGX915515P3CX |
$2252.00 |
| 2-year On-Site Gold Plan EBM64 |
Additional charge for 2 years coverage per attached EBM - requires On-Site Gold Plan coverage on the UPS |
2OSGX9155EB64CX |
$544.00 |
| 2-year On-Site Gold Plan, EBM96 |
Additional charge for 2 years coverage per attached EBM - requires On-Site Gold Plan coverage on the UPS |
2OSGX9155EB96CX |
$598.00 |