Rack-mounted Power Distribution

Eaton Enclosure Power Distribution Units (ePDU)

Effectively distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management, and lets you add and change IT equipment without an electrician. With this tiered product family, you can select the desired combination of features and power rating for each application.

Eaton Automatic Transfer Switches

Eaton rack automatic transfer switches (eATS) create a redundant environment by transferring power between sources without interruption to your critical equipment in the event of a power failure.

Eaton Rack Power Module (RPM)
Eaton Rack Power Module (RPM)
The Eaton RPM, part of the Powerware series, simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet.