Connectivity Products

Network Card-MS
The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.
Function: Web/SNMP
Works with: 5130, 5PX, 9130, 9135, 9170+, Evolution, EX, MX, MX Frame, EX RT, 9E
 
ConnectUPS-X Web/SNMP Device
The ConnectUPS-X is a network card for Powerware and Eaton series UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: 5115RM, 5125, 9140, 9155, BladeUPS, 9315, 9355, 9390, 9395
 
ConnectUPS-BD Web/SNMP Device
The ConnectUPS-BD is a network card for Powerware series Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: 9130, 9170+
 
ConnectUPS-E Web/SNMP Device
The ConnectUPS-E is a network card for Powerware series Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: legacy 9150, legacy 9305
 
Power Xpert Gateway PDP Card
Eaton’s Power Xpert Gateway PDP Card provides Web-enabled, real-time monitoring of three-phase Eaton Power Distribution Units and Eaton Remote Power Panels for power quality status and fast response to power-related events.
Power Xpert Gateway UPS Card
Eaton’s Power Xpert Gateway UPS Card provides Web-enabled, real-time monitoring of select three-phase Eaton UPSs for power quality status and fast response to power-related events.
Network and MODBUS Card-MS
The Eaton Network and MODBUS Card-MS combines an SNMP agent, HTTP/Web server and a MODBUS card — providing continuous, reliable and accurate remote monitoring of a UPS system through a Building Management System (BMS), Industrial Automation System (IAS) or any network monitoring system using SNMP and traps, or any web browser.
Function: MODBUS
Works with: 5115RM, 5125, 9140, 9155, BladeUPS, 9315, 9390, 9390IT, 9395, Evolution, EX, MX, MX Frame, EX RT
 
EMP connectivity device product photo
Environmental Monitoring Probe
The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions.
Modbus Card product photo
Eaton Modbus Card
The Eaton Modbus Card is an X-slot UPS connectivity device that provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS).
Relay Card-MS
The new Relay Card-MS replaces select Relay cards. The card provides a simple way to remotely deliver UPS information to an alarm system, PLC or computer system via dry contacts (relay), or it can be an RS232 interface for connection to a PC or a UPS control display unit.
Function: Relay
Works with: 5130, 9135, Evolution, EX, MX, MX Frame, EX RT, 9E
 
Relay Interface Card product photo
Relay Interface Card
Communications and control software are at the heart of any reliable power quality solution.
Environment Sensor product photo
Eaton Environment Sensor for NMC
Environment Sensor supervises remotely two parameters: temperature level and humidity rate.
Expansion Chassis product photo
Expansion Chassis
With the Eaton Expansion Chassis, users may easily configure a UPS-based power management system that supports the chosen network protocol.