Connectivity Products
Network Card-MS
The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.
Function: Web/SNMP
Works with: 5130, 5PX, 9130, 9135, 9170+, Evolution, EX, MX, MX Frame, EX RT, 9E
The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.
Function: Web/SNMP
Works with: 5130, 5PX, 9130, 9135, 9170+, Evolution, EX, MX, MX Frame, EX RT, 9E
ConnectUPS-X Web/SNMP Device
The ConnectUPS-X is a network card for Powerware and Eaton series UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: 5115RM, 5125, 9140, 9155, BladeUPS, 9315, 9355, 9390, 9395
The ConnectUPS-X is a network card for Powerware and Eaton series UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: 5115RM, 5125, 9140, 9155, BladeUPS, 9315, 9355, 9390, 9395
ConnectUPS-BD Web/SNMP Device
The ConnectUPS-BD is a network card for Powerware series Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: 9130, 9170+
The ConnectUPS-BD is a network card for Powerware series Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: 9130, 9170+
ConnectUPS-E Web/SNMP Device
The ConnectUPS-E is a network card for Powerware series Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: legacy 9150, legacy 9305
The ConnectUPS-E is a network card for Powerware series Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: legacy 9150, legacy 9305
Power Xpert Gateway PDP Card
Eaton’s Power Xpert Gateway PDP Card provides Web-enabled, real-time monitoring of three-phase Eaton Power Distribution Units and Eaton Remote Power Panels for power quality status and fast response to power-related events.
Eaton’s Power Xpert Gateway PDP Card provides Web-enabled, real-time monitoring of three-phase Eaton Power Distribution Units and Eaton Remote Power Panels for power quality status and fast response to power-related events.
Power Xpert Gateway UPS Card
Eaton’s Power Xpert Gateway UPS Card provides Web-enabled, real-time monitoring of select three-phase Eaton UPSs for power quality status and fast response to power-related events.
Eaton’s Power Xpert Gateway UPS Card provides Web-enabled, real-time monitoring of select three-phase Eaton UPSs for power quality status and fast response to power-related events.
Network and MODBUS Card-MS
The Eaton Network and MODBUS Card-MS combines an SNMP agent, HTTP/Web server and a MODBUS card — providing continuous, reliable and accurate remote monitoring of a UPS system through a Building Management System (BMS), Industrial Automation System (IAS) or any network monitoring system using SNMP and traps, or any web browser.
Function: MODBUS
Works with: 5115RM, 5125, 9140, 9155, BladeUPS, 9315, 9390, 9390IT, 9395, Evolution, EX, MX, MX Frame, EX RT
The Eaton Network and MODBUS Card-MS combines an SNMP agent, HTTP/Web server and a MODBUS card — providing continuous, reliable and accurate remote monitoring of a UPS system through a Building Management System (BMS), Industrial Automation System (IAS) or any network monitoring system using SNMP and traps, or any web browser.
Function: MODBUS
Works with: 5115RM, 5125, 9140, 9155, BladeUPS, 9315, 9390, 9390IT, 9395, Evolution, EX, MX, MX Frame, EX RT
Environmental
Monitoring Probe
The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions.
The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions.
Eaton Modbus Card
The Eaton Modbus Card is an X-slot UPS connectivity device that provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS).
The Eaton Modbus Card is an X-slot UPS connectivity device that provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS).
Relay Card-MS
The new Relay Card-MS replaces select Relay cards. The card provides a simple way to remotely deliver UPS information to an alarm system, PLC or computer system via dry contacts (relay), or it can be an RS232 interface for connection to a PC or a UPS control display unit.
Function: Relay
Works with: 5130, 9135, Evolution, EX, MX, MX Frame, EX RT, 9E
The new Relay Card-MS replaces select Relay cards. The card provides a simple way to remotely deliver UPS information to an alarm system, PLC or computer system via dry contacts (relay), or it can be an RS232 interface for connection to a PC or a UPS control display unit.
Function: Relay
Works with: 5130, 9135, Evolution, EX, MX, MX Frame, EX RT, 9E
Relay Interface Card
Communications and control software are at the heart of any reliable power quality solution.
Communications and control software are at the heart of any reliable power quality solution.
Eaton Environment Sensor for NMC
Environment Sensor supervises remotely two parameters: temperature level and humidity rate.
Environment Sensor supervises remotely two parameters: temperature level and humidity rate.

Expansion
Chassis
With the Eaton Expansion Chassis, users may easily configure a UPS-based power management system that supports the chosen network protocol.
With the Eaton Expansion Chassis, users may easily configure a UPS-based power management system that supports the chosen network protocol.
Listado de productos

- PC, Estación de Trabajo y AV Doméstico
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- UPS de Red y de Servidor
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- UPS de Centro de Datos e Instalación
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Energía de Corriente Contínua