Large UPS Battery Services
Battery performance is critical to your power systems and Eaton Global Services offers a comprehensive set of battery services specifically designed to minimize the risk of system downtime and provide you with peace of mind.
Use with Three-Phase UPS (10 - 750kVa):
Eaton 9355
Powerware 9305
Powerware 9340
Eaton 9315
Powerware 9370
Powerware 9330
Static Transfer Switches
Battery Service Plans
Full Battery Coverage
- Guaranteed replacement of your batteries without any additional costs for the duration of the coverage
- 7x24 On-Site Corrective Battery Maintenance Coverage
- Replacement of worn-out batteries in accordance with Global Services Guidelines
- EPA approved battery disposal and recycling
Cellwatch
- Offers a battery monitoring solution that allows you to act before a minor battery issue becomes a critical power problem
- Monitors voltage, internal resistance and temperature
- Provides immediate warning and specific battery identification of deterioration and imminent failure
- Reduces the possibility of damage to the entire battery string
- Enables replacement based on battery condition, preventing expensive premature replacement
- Minimum 120 days of activity history enables you to trend individual battery and strings performance
- Continuous monitoring during discharge, recharge and float
- Remote monitoring capabilities optional
- Continuous monitoring of string and battery discharge currents ranging from 25A to 1000A
Battery Updates
- Replacement batteries with either identical model new batteries or upgraded, higher capacity models
- Installation of new batteries
- Check of charging voltage
- Ground freight
- EPA Approved Battery Disposal and recycling
Battery Additions
- Delivers the best solution to carry you through longer power outages after analyzing your load and runtime specifications, space restrictions and recharge time
- Additional battery strings and higher capacity batteries
- Priority delivery and professional installation
- Batteries with either identical model new batteries or upgraded, higher capacity models.
Battery Preventive Maintenance
- Maximizes uptime and extends battery life by eliminating problems before they happen
- Custom design a Preventive Maintenance package that is best for you
- Comprehensive maintenance for your V.R.L.A. or flooded batteries
- Measure of cell voltage levels
- Total battery terminal voltages
- Visual inspection for leaks or bad cells
- Spot checks for connection torques
- Inspection of battery environment
- Testing of cell/unit internal ohmic values
- Detailed written inspection report of battery test and inspection results and recommendations for corrective actions
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)