Surge Suppression
Eaton Surge Protective Devices
Eaton's surge protective devices are the safest and most reliable devices available to protect equipment.
Eaton Eclipse
Eaton's Eclipse surge suppressors offer the best combination of price and performance for consumer electronics, PCs, printers and home theater equipment
Eaton Protection Box
The Eaton Protection Box is designed to filter the power supply for delicate equipment to protect it against surges, interference and the indirect effects of lightning. The high performance of the Protection Box is based on an advanced design with surge protection in compliance with IEC 61643-1.
Listado de productos

- PC, Estación de Trabajo y AV Doméstico
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- UPS de Red y de Servidor
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- UPS de Centro de Datos e Instalación
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Energía de Corriente Contínua