In the Static Auto Tie configuration displayed in the diagram below, there is a "hot-tie" circuit between the outputs of the two UPS modules that automatically transfers the loads from one to the other as necessary. This less complex, dual-path architecture streamlines the distribution system to eliminate series switching and reduce the potential downtime of single power cord loads by up to 50 percent. As a result, the Static Auto Tie architecture offers a number of benefits, including:
Static Auto Tie is available for the Eaton 9315 and 9395 UPS models. Please read our brochure for additional information. Also available is a technical white paper discussing the mean time between failure calculations.
|
Related Information
|
| Technology Leadership |
| UPS Paralleling |
| Battery Management |
| Static Auto Tie |
| Load Segmentation |
| Awards |