|
|
| Electrical Input | 1000-2200 VA | 2400-3000 VA |
| Nominal Voltage | 120,
208 and 230 Vac; See Model Selection Guide for user-selectable voltages |
120,
208, 230 and 240Vac; See Model Selection Guide for user-selectable voltages |
| Input Voltage Ranges (for user-selectable voltages) | Low voltage: 77-152V; High voltage: 154-288V | |
| Operating Frequency | 50/60Hz, Auto-sensing | |
| Frequency Range | 46-65Hz | |
| Electrical Output | ||
| On Utility Voltage Regulation | -10% to +6% of nominal | |
| On Battery Voltage Regulation | ±5% RMS | |
| Voltage Wave Shape (on battery) | Sine Wave | |
| Output Protection | Short circuit protection | |
| Battery | ||
| Battery Type | Sealed, lead-acid; maintenance free | |
| Battery Run time | See Battery Run Times Table | |
| Battery Replacement | Hot-swappable internal batteries and external batteries modules | |
| Recharge Time | <3 hours to 90% usable capacity | |
| Start-On-Battery | Allows start of UPS without utility input | |
| General | ||
| Diagnostics | Full System self-test on power up | |
| UPS Bypass | No Bypass, Internal Bypass | |
| Transfer Time | 2-4ms typical | |
| Dimensions and Weights | See Model Selection Guide | |
| Overload (normal operation) | 110%
overload, shutdown after 3 minutes. 150% overload, shut down 10 cycles |
110% overload for 30 seconds short circuit protected |
| Communications | ||
| User Interface | Front Control Panel | |
| Audible Alarms | For various UPS alarm conditions, including: On Battery, Low Battery, Overload, UPS fault | |
| Network Transient Protector | UL 497
A, in/out jacks RJ45 (high voltage models network protection) & RJ11 (low voltage models modem protection) |
|
| X-Slot Interface | RS-232 Single Serial
Card (standard), other options available: See available Options Chart |
|
| Cable | 6-foot communications cable included | |
| Power Management Software | Eaton Software Suite CD-ROM (bundled with UPS) | |
| Environmental | ||
| Safety Certifications | UL; cUL; NOM; C-Tick; CE mark | |
| EMC Compliance | FCC Part 15, EN50091-2, Class A for 2.2 KVA and RM; Class B for 1000 and 1500VA tower models | FCC Part 15, EN50091-2, Class A |
| Operating Temperature | 0 to 40º C (32 to 104º F) | |
| Storage Temperature | -15 to 50º C (5 to 122º F) | |
| Relative Humidity | 0% to 95% non-condensing | |
| Lightning & Surge Protection | ANSI/IEEE C62.41 (IEEE 587), IEC61000-4-5 | |
| Surge Energy Rating | 480 Joules | |
| Audible Noise | Less than 40 dBA typical | |
| Altitude | 3000m (10,000 ft) without derating | |
| Note: Specifications are subject to change without notice due to continuing product improvement programs. | ||
| Model Number1 |
Power Rating (VA/Watt) |
Input/ Output Voltage (Vac)2 |
Input Connection | Output Receptacles4 | Dimensions HxWxD (in/mm) | Weight (lb/kg) |
| Tower Models (North America) | ||||||
|
PW5125 1000 |
1000/700 | 120 | 5-15P, 6 ft line cord |
(6) 5-15R | 9.81 x 6.38 x 15.79/ 249 x 162 x 401 |
34.3/15.6 |
|
PW5125 1500 |
1440/1050 | 120 | 5-15P, 6 ft line cord |
(6) 5-15R | 9.81 x 6.38 x 18.39/ 249 x 162 x 467 |
50.7/23.0 |
| PW5125 2200 |
1920/1600 | 120 | 5-20P, 6 ft line cord |
(6)
5-15R, (2) 5-20R |
9.84 x 8.07 x 19.41/ 250 x 205 x 493 |
68.3/31.0 |
| PW5125 2200b |
2080/1600 | 208 | IEC-320-15A, inlet3 |
(9)
IEC-320-10A (C13) |
9.84 x 8.07 x 19.41/ 250 x 205 x 493 |
68.3/31.0 |
| Tower Models (International) | ||||||
|
PW5125 1000i |
1000/700 | 230 | IEC-320-10A, inlet3 |
(6)
IEC-320-10A (C13) |
9.81 x 6.38 x 15.79/ 249 x 162 x 401 |
34.3/15.6 |
|
PW5125 1500i |
1500/1050 | 230 | IEC-320-10A, inlet3 |
(6)
IEC-320-10A (C13) |
9.81 x 6.38 x 18.39/ 249 x 162 x 467 |
50.7/23.0 |
|
PW5125 2200i |
2200/1600 | 230 | IEC-320-10A, inlet3 |
(9)
IEC-320-10A (C13) |
9.84 x 8.07 x 19.41/ 250 x 205 x 493 |
68.3/31.0 |
| Two-in-One Form Factor Models5 (North America) | ||||||
|
PW5125 1000 RM |
1000/900 | 120 | 5-15P, 6 ft line cord |
(6) 5-15R | 3.5 x 17.0 x 19.4/ 89 x 432 x 494 |
61.0/27.67 |
|
PW5125 1500 RM |
1440/1340 | 120 | 5-15P, 6 ft line cord |
(6) 5-15R | 3.5 x 17.0 x 19.4/ 89 x 432 x 494 |
61.0/27.67 |
|
PW5125 2400 RM |
2400/2250 | 120 | L5-30P, (12' attached) |
(1)
L5-30R, (6) 5-15R |
3.5 x 19.0 x 24.5/ 89 x 482.6 x 622.3 |
89.0/40.40 |
|
PW5125 3000 RM |
2880/2700 | 120 | L5-30P, (12' attached) |
(1)
L5-30R, (6) 5-15R |
3.5 x 19.0 x 24.5/ 89 x 482.6 x 622.3 |
89.0/40.40 |
| Two-in-One Form Factor Models5 (International) | ||||||
|
PW5125 1000i RM |
1000/900 | 230 | IEC-320-10A, inlet3 |
(6) IEC-320-10A (C13) | 3.5 x 17.0 x 19.4/ 89 x 432 x 494 |
61.0/27.67 |
|
PW5125 1500i RM |
1500/1340 | 230 | IEC-320-10A, inlet3 |
(6) IEC-320-10A (C13) | 3.5 x 17.0 x 19.4/ 89 x 432 x 494 |
61.0/27.67 |
|
PW5125 2400i RM |
2400/2250 | 230 | IEC-309
16A P, (12' attached) |
(1)
IEC-320-16A (C19) (9) IEC-320-10A (C13) |
3.5 x 19.0 x 24.5/ 89 x 482.6 x 622.3 |
89.0/40.40 |
|
PW5125 3000g RM6 |
3000/2700 | 200-240 | IEC-320-16A, receptable |
(1)
IEC-320-16A (C19) (9) IEC-320-10A (C13) |
3.5 x 19.0 x 24.5/ 89 x 482.6 x 622.3 |
89.0/40.40 |
| PW5125 3000e RM7 |
3000/2700 | 230 | IEC-320-16A, receptacle |
(1)
IEC-320-16A (C19) (9) IEC-320-10A (C13) |
3.5 x 19.0 x 24.5/ 89 x 482.6 x 622.3 |
89.0/40.40 |
| PW5125 3000i RM8 |
3000/2700 | 230 | IEC-309
16A P, (12' attached) |
(1)
IEC-320-16A (C19) (9) IEC-320-10A (C13) |
3.5 x 19.0 x 24.5/ 89 x 482.6 x 622.3 |
89.0/40.40 |
| PW5125 3000j RM9 |
2400/2250 | 100 | L5-30P (12' attached) |
(1)
L5-30R (6) 5-15R |
3.5 x 19.0 x 24.5/ 89 x 482.6 x 622.3 |
89.0/40.40 |
1.
50/60 automatic frequency selection.
2. 120 V models are 110 V,120 V,127 V user-selectable.230 V models are 220 V,230 V,240 V
user-selectable.208 V models are 208 V,220 V,230 V,240 V
user-selectable.
3. Includes(2) each IEC interconnect cables.
4. 1000-1500VA models divided into (2) Load Segments (receptacle
groups). 2200-3000VA models are divided into
(3) Load Segments (receptacle groups).
5. Unit fits in standard 19-inch racks. Mounting kits are sold separately.
6. g-model carries agency listing cUL; C-Tick; TUV/GS; CE.
7. e-model carries agency listing CE mark only.
8. i-indicating international model, 230 V.
9. j -indicating Japanese model, 100 V.
Eaton 5125 Battery Run Time Chart (in minutes full load/half load)*
| VA | Standard
Internal Batteries |
1 EBM | 2 EBMs | 3 EBMs | 4 EBMs |
| Tower Models | |||||
| 1000 | 5/14 | 25/60 | 55/170 | 83/199 | 109/228 |
| 1500 | 6/17 | 33/79 | 63/146 | 92/174 | 120/201 |
| 2200 | 5/14 | 26/60 | 55/170 | 81/198 | 106/224 |
| Two-in-One Form Factor | |||||
| 1000 | 7/19 | 33/68 | 58/120 | 82/166 | 105/214 |
| 1500 | 5/13 | 23/57 | 49/161 | 73/172 | 96/205 |
| 2400 | 7/19 | 35/73 | 60/124 | 85/177 | 110/229 |
| 3000 | 5/15 | 25/61 | 49/103 | 69/146 | 90/190 |
*Up to 4 EBMs can be connected to 1000-3000VA
models. EBM run times include internal batteries.
Run time chart provides typical information. Battery run times are approximate and may vary with
equipment, configuration, battery age, temperature, etc.
| Order Number | Description |
| 05141562-0021 | 4 post rackmount kit (fits 19-inch racks) |
| 05146726-5501 | 2 post rackmount kit (fits 19-inch racks) |
| 1018460 | X-Slot Relay Card |
| IPK-0330 | X-Slot SNMP/Web Adapter Card |
| 103002510-5501 | X-Slot Modbus Card |
| 05146288-5501 | X-Slot SNMP card (used with Onlinet software only) |
| 05146519-001 | Powerpass distribution module (1000 / 1500 RM models only) |