Model Selection Guide
Battery Runtimes
| General | |
|---|---|
| LEDs | 13 status-indicating LEDs |
| Topology | Line interactive |
| Diagnostics | Full system self-test at power up |
| Transfer Time | 1–4 ms typical |
| ROO/RPO | Rear deck emergency stop connector (for remote on/off and power off) |
| Rail Kit/Tower Stand | Included with all units |
| Electrical Input | |
| Nominal Voltage | 120/230 Vac |
| Voltage Range | 120V: 89–151 Vac 230V: 160–294V (* The high and low thresholds can be user adjusted using the downloadable UPS Configuration tool) |
| Frequency | 50/60 Hz |
| Frequency Range | 47–70 Hz for 50 Hz operation 56.5–70 Hz for 60 Hz operation |
| Power Draw of UPS (full load) | 1250: 10.4A @120V, 5.4A @230V 1750: 14.6A @120V, 7.6A @230V 2500: 20.8A @120V, 10.9A @230V 3000: 25.4A @120V, 14.4 @ 208, 13.0A @230V |
| Electrical Output | |
| Power Factor | 0.9 |
| On Utility Voltage Regulation | 120V: 102–132 Vac 230V: 184–265 Vac |
| On Battery Voltage Regulation | -10%, +6% of nominal |
| Efficiency | Normal or line mode: >94% On battery: 70% (1250–1750 VA), 75% (2500–3000 VA) |
| Frequency Regulation | 0.1 Hz |
| Over Current Protection | Electronic current limit |
| Load Crest Factor | 3:1 |
| Load Segments | Two individually controlled output receptacles |
| Battery | |
| Internal Battery Type | 1250/2500 VA: 12V/7.2 Ah; sealed, lead-acid; maintenance free 1750/3000 VA: 12V/9 Ah; sealed, lead-acid; maintenance free |
| EBM Battery Type | 12V/9 Ah |
| Battery Runtime | 1250 VA: 5 min w/internal batteries @100% load (0.9 PF) 1750 VA: 3.5 min w/internal batteries @100% load (0.9 PF) 2500–3000 VA: 3 min w/internal batteries @100% load (0.9 PF) |
| Battery Replacement | Hot-swappable internal batteries |
| Start-On-Battery | Allows start of UPS without utility input |
| Communications | |
| Serial Port | RS-232 (RJ45) ports |
| USB Port | As standard (HID) |
| Optional Communications Slots | ConnectUPS-MS network management card and ModBus |
| Cables | RS-232 and USB 6-foot communications cables included |
| Power Management Software | Eaton Software Suite CD-ROM (bundled with UPS) |
| Environmental | |
| Safety Markings | 120V: UL; cUL 230V: C-Tick; CE, TUV, cUL, UL |
| Safety Conformance | 120V: UL 1778; UL497A; cUL (CAN/CSA C22.2, No. 107.1) 230V: UL1778, UL 497A (data line only); cUL (CAN/CSA C22.2, No. 107.1); EN 50091-1-1 and IEC 60950 |
| EMC Compliance | 120V: FCC Part 15 subpart B Class A 230V: EN 50091-2. FCC Part 15 subpart J Class A |
| Operating Temperature | 1250 VA: 0˚C (32˚F) to +40˚C (104˚F) 1750–3000 VA: 0˚C (32˚F) to +35°C (95˚F) |
| Storage Temperature | -15˚C (5˚F) to +50˚C (122˚F) |
| Relative Humidity | 20–95% non-condensing |
| Surge Suppression | ANSI C62.41 Category A (formerly IEEE 587) |
| Audible Noise | Max 45 dBA |
| Altitude | Up to 10,000 ft (3000M) without de-rating |
| Eaton 5130 Model | Line Mode, BTUs/hr | Battery Mode, BTUs/hr |
|---|---|---|
| 1250 VA | 250 | 1,682 |
| 1750 VA | 348 | 2,340 |
| 2500 VA | 490 | 2,559 |
| 3000 VA | 588 | 3,071 |
| Catalog Number | Rating (VA/Watts) | Input connection | Output Receptacles | Dimensions H x W x D, in (mm) | Weight lb (kg) |
|---|---|---|---|---|---|
| North American Rack/Tower Models¹: 120V, 50/60 Hz | |||||
| PW5130L1250-XL2U | 1250/1150 | 5-15P | (6) 5-15R | 3.4 x 17.4 x 20 (86.2 x 441 x 509) | 53.6 (24.3) |
| PW5130L1750-XL2U | 1750/1600 | 5-20P | (6) 5-20R | 3.4 x 17.4 x 20 (86.2 x 441 x 509) | 58.6 (26.6) |
| PW5130L2500-XL2U | 2500/2250 | L5-30P | (1) L5-30R, (6) 5-20R | 3.4 x 17.4 x 25 (86.2 x 441 x 634) | 74.5 (33.8) |
| PW5130L3000-XL2U | 2880/2700 | L5-30P | (1) L5-30R, (6) 5-20R | 3.4 x 17.4 x 25 (86.2 x 441 x 634) | 74.5 (33.8) |
| PW5130L3000-XL3U | 2880/2700 | L5-30P | (1) L5-30R, (6) 5-20R | 5.1 x 17.4 x 19.1 (130.7 x 441 x 484) | 75.6 (34.3) |
| Global Rack/Tower Models: 208V, 50/60 Hz | |||||
| PW5130G3000-XL2U | 3000/2700 | L6-20P | (2) L6-20R, (1) L6-30R | 3.4 x 17.4 x 25 (86.2 x 441 x 634) | 75.6 (34.3) |
| International Rack/Tower Models²: 230V, 50/60 Hz | |||||
| PW5130i1250-XL2U | 1250/1150 | IEC C14-10A | (8) IEC-C13-10A | 3.4 x 17.4 x 20 (86.2 x 441 x 509) | 53.6 (24.3) |
| PW5130i1750-XL2U | 1750/1600 | IEC C14-10A | (8) IEC-C13-10A | 3.4 x 17.4 x 20 (86.2 x 441 x 509) | 58.6 (26.6) |
| PW5130i2500-XL2U | 2500/2250 | IEC C20-16A | (1) IEC-C19 16A, (8) IEC-C13 10A | 3.4 x 17.4 x 25 (86.2 x 441 x 634) | 74.5 (33.8) |
| PW5130i3000-XL2U | 3000/2700 | IEC C20-16A | (1) IEC-C19 16A, (8) IEC-C13 10A | 3.4 x 17.4 x 25 (86.2 x 441 x 634) | 74.5 (33.8) |
| PW5130i3000-XL3U | 3000/2700 | IEC C20-16A | (1) IEC-C19 16A, (8) IEC-C13 10A | 5.1 x 17.4 x 19.1 (130.7 x 441 x 484) | 75.6 (34.3) |
1. 120V models are user adjustable to 80-153V range user.
2. 230V models are adjustable to 150-294V range.
3. All models are equipped with (2) load segments (programmable outlets).
| Load (VA/Watts) | Internal Batteries |
1 EBM | 2 EBMs | 3 EBMs | 4 EBMs |
| PW5130L1250-XL2U / PW5130i1250-XL2U | |||||
| 125/115 | 119 | 430 | 741 | 1052 | 1363 |
| 313/288 | 32 | 150 | 267 | 384 | 502 |
| 625/575 | 15 | 58 | 100 | 143 | 185 |
| 938/863 | 6 | 42 | 77 | 113 | 148 |
| 1250/1150 | 5 | 29 | 54 | 79 | 104 |
| PW5130L1750-XL2U / PW5130i1750-XL2U | |||||
| 175/160 | 80 | 245 | 410 | 575 | 740 |
| 438/400 | 24 | 96 | 168 | 240 | 312 |
| 875/800 | 9 | 36 | 62 | 89 | 115 |
| 1313/1200 | 6 | 24 | 42 | 60 | 79 |
| 1750/1600 | 3 | 16 | 28 | 41 | 53 |
| PW5130L2500-XL2U / PW5130i2500-XL2U | |||||
| 250/225 | 77 | 300 | 410 | 780 | 1064 |
| 625/563 | 28 | 122 | 207 | 309 | 412 |
| 1250/1125 | 11 | 55 | 100 | 150 | 206 |
| 2153/1938 | 6 | 31 | 59 | 90 | 120 |
| 2500/2250 | 3 | 23 | 42 | 63 | 85 |
| PW5130L3000-XL2U / XL3U / PW5130i3000-XL2U / XL3U / PW5130G3000-XL2U | |||||
| 300/270 | 70 | 242 | 448 | 634 | 820 |
| 750/675 | 24 | 105 | 180 | 255 | 330 |
| 1500/1350 | 10 | 44 | 73 | 101 | 130 |
| 2250/2025 | 5 | 25 | 47 | 69 | 91 |
| 3000/2700 | 3 | 17 | 32 | 47 | 62 |