Model Selection Guide
Battery Runtimes (0.7 PF)
Battery Runtimes (0.9 PF)
| General | |
|---|---|
| User Interface | Graphical LCD with blue backlight and text in English, French, German, Russian and Spanish |
| LEDs | Four status-indicating LEDs |
| Topology | True online, double-conversion |
| Diagnostics | Full system self-test |
| UPS Bypass | Automatic bypass |
| Dimensions | See models table |
| Rail Kit | 4-post rail kit included with all rackmount units |
| EBMs | Ship with a rail kit |
| Remote Emergency Power-off (REPO) | Emergency shutdown control through the REPO port |
| Electrical Input | |
| Nominal Voltage | 120V, 208V, 220-240V |
| Voltage Range | 120V: 90–138 Vac 208/230V: 160–276 Vac |
| Power Draw of UPS (full load) | 700: 5.8A @120V, 3.4A @208V, 3.0A @230V 1000: 8.3A @120V, 4.8A @208V, 4.3A @230V 1500: 12.5A @120V, 7.2A @208V, 6.5A @230V 2000: 16.6A @120V, 9.6A @208V, 8.7A @230V 2500: 20.8A @208V, 10.9A @230V 3000: 14.4A @208V, 13.0A @230V |
| Dedicated Circuit Breaker Rating | 120V: 700–1500 VA: 15A 2000 VA: 20A 2500–3000 VA: 30A 208/230V: 700–2000 VA: 10A 3000 VA: 16A |
| Frequency | 50/60 Hz |
| Frequency Range | 45–65 Hz |
| Electrical Output | |
| Power Factor | 0.9 |
| On Utility Voltage Regulation | ±3% of nominal |
| On Battery Voltage Regulation | ±3% of nominal |
| Efficiency | >95% in high-efficiency mode; >86% in online mode |
| Frequency Regulation | ±3% Hz online |
| Load Crest Factor | 3 to 1 |
| Voltage waveform | Sine wave |
| Load Segments | Two configurable, individually controlled receptacles |
| Battery | |
| Battery Type | VRLA 12V/9 Ah (both internal and external) |
| Battery Runtime | >3 minutes with internal batteries @100% load |
| Battery Replacement | Hot-swappable internal and external batteries |
| Start-On-Battery | Allows start of UPS without utility input |
| Communications | |
| Serial Port | RS-232 standard, for interface to power management software |
| USB Port | HID standard, for communicating with Windows 98, XP,ME and Vista computers |
| Relay Output | Common alarm standard |
| Communications Slot | Optional communication slots (BD Slot) |
| Optional Communication Cards | SNMP/Web card for direct control and monitoring in SNMP-based networks, monitoring of UPS status and meters through Web browser interface Relay card for integration to industrial environment and building management systems, remote shutdown for IBM AS/400 systems |
| Environmental | |
| Safety Markings | 120/208V: UL, CUL, VCCI 230V: CE, GS |
| EMC Markings | 120V: FCC Class B, EN55022 Class B (1.5 kVA and below); FCC Class A, EN55022 Class A (2.0 kVA and above) 230V: CE (per IEC/EN62040-2: Emissions, Category C1; Immunity, Category C2) |
| Audible Noise | <50 dB |
| Ambient Operating Temperature | -20˚C (-4˚F) to +40˚C (104˚F) with batteries and -25˚C (-13˚F) to +55˚C (131 ˚F) without batteries |
| Storage Temperature | 5–90% non-condensing |
| Eaton 9130 Model | Normal Mode, BTUs/hr | On Battery, BTUs/hr |
|---|---|---|
| 700 VA | 350 | 554 |
| 1000 VA | 500 | 674 |
| 1500 VA | 750 | 1011 |
| 2000 VA | 838 | 1348 |
| 2500 VA | 1047 | 146 |
| 3000 VA | 1257 | 1755 |
| Catalog Number | Rating (VA/Watts) | Input connection¹ | Output Receptacles | Dimensions H x W x D, in (mm)² | Weight lb (kg) |
|---|---|---|---|---|---|
| North American Tower Models: 120V, 50/60 Hz | |||||
| PW9130L700T-XL | 700/630 | 5-15P | (6) 5-15R | 9.1 x 6.3 x 13.8 (230 x 160 x 350) | 26.9 (12.2) |
| PW9130L1000T-XL | 1000/900 | 5-15P | (6) 5-15R | 9.1 x 6.3 x 13.8 (230 x 160 x 350) | 32.0 (14.5) |
| PW9130L1500T-XL | 1500/1350 | 5-15P | (6) 5-15R | 9.1 x 6.3 x 13.8 (230 x 160 x 350) | 41.9 (19.0) |
| PW9130L2000T-XL | 2000/1800 | 5-20P | (1) L5-20R, (4) 5-15/20R | 12.8 x 8.4 x 16.1 (325 x 214 x 410) | 76.1 (34.5) |
| PW9130L3000T-XL | 3000/2700 | L5-30P | (4) 5-15/20R, (1) L5-30R | 12.8 x 8.4 x 16.1 (325 x 214 x 410) | 76.1 (34.5) |
| Global Tower Models: 208V, 50/60 Hz | |||||
| PW9130G1000T-XL | 1000/900 | L6-20P³ | (1) L6-20R, (2) 6-20R | 9.1 x 6.3 x 13.8 (230 x 160 x 350) | 32.0 (14.5) |
| PW9130G2000T-XL | 2000/1800 | L6-20P³ | (1) L6-20R, (4) 6-20R | 12.8 x 8.4 x 16.1 (325 x 214 x 410) | 76.1 (34.5) |
| PW9130G3000T-XL | 3000/2700 | L6-20P4 | (1) L6-30R, (1) L6-20R, (2) 6-20R | 12.8 x 8.4 x 16.1 (325 x 214 x 410) | 76.1 (34.5) |
| PW9130G1000T-XLEU | 1000/900 | L6-20P³ | (6) C13 | 9.1 x 6.3 x 15.0 (230 x 160 x 350) | 32.0 (14.5) |
| PW9130G2000T-XLEU | 2000/1800 | L6-20P³ | (8) C13, (1) C19 | 12.8 x 8.4 x 16.1 (325 x 214 x 410) | 76.1 (34.5) |
| PW9130G3000T-XLEU | 3000/2700 | L6-20P4 | (8) C13, (1) C19 | 12.8 x 8.4 x 16.1 (325 x 214 x 410) | 76.1 (34.5) |
1. Input cord length is 6 ft
2. Rack models occupy 2U of rack space and fit into 19-inch racks
3. C14, w/detachable L6-20P
4. C20, w/detachable L6-20P
Notes:
When high voltage 9130 is used at 208V, derate power by 10%, and 20% at 200V.
When low voltage 9130 is used at 110V, derate power by 10%, and 20% at 100V.
| Load (VA/Watts) | Internal Batteries |
1 EBM | 2 EBMs | 3 EBMs | 4 EBMs |
| PW9130L700T | |||||
| 700/490 | 8 | N/A | N/A | N/A | N/A |
| 525/368 | 12 | N/A | N/A | N/A | N/A |
| 350/245 | 21 | N/A | N/A | N/A | N/A |
| 175/123 | 37 | N/A | N/A | N/A | N/A |
| PW9130L1000T-XL | |||||
| 1000/700 | 10 | 40 | 73 | 108 | 149 |
| 750/525 | 13 | 58 | 101 | 152 | 219 |
| 500/350 | 24 | 85 | 172 | 249 | 304 |
| 250/175 | 48 | 190 | 310 | 451 | 569 |
| PW9130G1000T-XL / XLEU | |||||
| 1000/700 | 10 | 40 | 78 | 110 | 150 |
| 750/525 | 13 | 55 | 103 | 151 | 223 |
| 500/350 | 22 | 82 | 186 | 250 | 312 |
| 250/175 | 47 | 190 | 328 | 431 | 584 |
| PW9130L1500T-XL | |||||
| 1500/1050 | 7 | 34 | 63 | 88 | 135 |
| 1125/788 | 11 | 44 | 84 | 129 | 210 |
| 750/525 | 18 | 79 | 148 | 207 | 267 |
| 375/263 | 38 | 167 | 278 | 475 | 540 |
| PW9130L2000T-XL | |||||
| 2000/1400 | 15 | 61 | 111 | 156 | 194 |
| 1500/1050 | 21 | 81 | 145 | 184 | 269 |
| 1000/700 | 34 | 129 | 198 | 293 | 410 |
| 500/350 | 72 | 225 | 449 | 590 | 766 |
| PW9130G2000T-XL / XLEU | |||||
| 2000/1400 | 11 | 44 | 79 | 115 | 186 |
| 1500/1050 | 17 | 60 | 112 | 164 | 248 |
| 1000/700 | 28 | 96 | 168 | 258 | 431 |
| 500/350 | 55 | 169 | 336 | 490 | 840 |
| PW9130L3000T-XL | |||||
| 3000/2100 | 9 | 35 | 66 | 95 | 132 |
| 2250/1575 | 13 | 53 | 100 | 139 | 183 |
| 1500/1050 | 22 | 86 | 153 | 221 | 267 |
| 750/525 | 69 | 168 | 298 | 395 | 545 |
| PW9130G3000T-XL / XLEU | |||||
| 3000/2100 | 9 | 36 | 68 | 101 | 137 |
| 2250/1575 | 12 | 49 | 90 | 134 | 165 |
| 1500/1050 | 20 | 79 | 143 | 180 | 240 |
| 750/525 | 46 | 161 | 267 | 434 | 547 |
| Load (VA/Watts) | Internal Batteries |
1 EBM | 2 EBMs | 3 EBMs | 4 EBMs |
| PW9130L700T | |||||
| 700/630 | 5 | N/A | N/A | N/A | N/A |
| 525/473 | 8 | N/A | N/A | N/A | N/A |
| 350/315 | 15 | N/A | N/A | N/A | N/A |
| 175/158 | 33 | N/A | N/A | N/A | N/A |
| PW9130L1000T-XL | |||||
| 1000/900 | 6 | 32 | 55 | 84 | 109 |
| 750/675 | 10 | 44 | 81 | 115 | 161 |
| 500/450 | 19 | 69 | 111 | 191 | 258 |
| 250/225 | 32 | 130 | 274 | 364 | 498 |
| PW9130G1000T-XL / XLEU | |||||
| 1000/900 | 6 | 32 | 51 | 82 | 100 |
| 750/675 | 9 | 43 | 80 | 108 | 158 |
| 500/450 | 19 | 68 | 111 | 193 | 246 |
| 250/225 | 30 | 124 | 272 | 368 | 483 |
| PW9130L1500T-XL | |||||
| 1500/1350 | 5 | 23 | 48 | 71 | 92 |
| 1125/1013 | 8 | 34 | 72 | 97 | 130 |
| 750/675 | 14 | 64 | 113 | 167 | 224 |
| 375/338 | 31 | 121 | 234 | 335 | 367 |
| PW9130L2000T-XL | |||||
| 2000/1800 | 11 | 42 | 76 | 111 | 149 |
| 1500/1350 | 16 | 63 | 116 | 158 | 213 |
| 1000/900 | 26 | 99 | 169 | 243 | 344 |
| 500/450 | 55 | 169 | 333 | 486 | 625 |
| PW9130G2000T-XL / XLEU | |||||
| 2000/1400 | 11 | 44 | 79 | 115 | 162 |
| 1500/1050 | 17 | 60 | 112 | 164 | 203 |
| 1000/700 | 28 | 96 | 168 | 258 | 336 |
| 500/350 | 55 | 169 | 336 | 490 | 608 |
| PW9130L3000T-XL | |||||
| 3000/2700 | 6 | 22 | 51 | 64 | 90 |
| 2250/2025 | 9 | 39 | 69 | 105 | 120 |
| 1500/1350 | 16 | 63 | 105 | 162 | 218 |
| 750/675 | 39 | 139 | 231 | 320 | 441 |
| PW9130G3000T-XL / XLEU | |||||
| 3000/2700 | 6 | 21 | 52 | 66 | 94 |
| 2250/2025 | 9 | 38 | 67 | 102 | 128 |
| 1500/1350 | 16 | 60 | 100 | 169 | 215 |
| 750/675 | 40 | 139 | 226 | 311 | 444 |