| UPS rating (0.9 power factor) | ||||||||||
| kVA | 225 | 275 | 450 | 500 | 550 | 650 | 750 | 825 | 1000 | 1100 |
| kW | 202 | 250 | 405 | 450 | 500 | 585 | 675 | 750 | 900 | 1000 |
| General characteristics | ||||||||||
| Efficiency | >94% | |||||||||
| Maximum Modules per Size | Up to 3 modules, 550 kVA, up to 4 modules, 825 and 1100 kVA | |||||||||
| Parallel capability | 4 distributed, 32 with SBM | |||||||||
| Audible noise | <76 dBA @ 1 meter | |||||||||
| Altitude (max) | 2000m at 40°C (104°F) | |||||||||
| N+1 Redundancy Capable | Yes | |||||||||
| Field upgradeable | Yes | |||||||||
| System bypass module | Included | |||||||||
| Input characteristics | ||||||||||
| Voltage | 480V standard; 400V available | |||||||||
| Voltage range | +10% / -15% | |||||||||
| Frequency range | 45-65 Hz | |||||||||
| Power factor | 0.99 (minimum) | |||||||||
| Input current distortion | <3.5% (no input filter required) | |||||||||
| Soft start capability | Yes | |||||||||
| Internal Backfeed Protection | Yes | |||||||||
| Output characteristics | ||||||||||
| Voltage | 480V standard; 400V available | |||||||||
| Regulation | ± 1% | |||||||||
| Inverter | PWM with IGBT switching | |||||||||
| Voltage THD | <2% (100% linear load); <5% (non-linear load) | |||||||||
| Load power factor range | Up to a .9 power factor leading without de-rating | |||||||||
| Battery | ||||||||||
| Battery types | VRLA, AGM, Gel, Wet Cell | |||||||||
| Battery voltage | 480 V | |||||||||
| Temperature compensation | Optional | |||||||||
| Charging method | ABM technology or Float, Selectable | |||||||||
| Dimension and weights | ||||||||||
| 225, 275 kVA | 52.4”w x 32.7”d x 73.6”h, 1786 lb | |||||||||
| 225, 275 kVA + 1 redundant | 73.7”w x 32.7”d x 73.6”h, 2875 lb | |||||||||
| 450, 500, 550 kVA | 73.7”w x 32.7”d x 73.6”h, 2977 lb | |||||||||
| 450, 500, 550 kVA + 1 redundant | 95.4”w x 32.7”d x 73.6”h, 4153 lb | |||||||||
| Field upgrade module, 225 or 275 kVA | 30.0”w x 32.7”d x 73.6”h, 1176 lb | |||||||||
| 650, 750, 825 kVA | 140.9"w x 32.7"d x 73.7"h, 5065 lb | |||||||||
| 650, 750, 825 kVA +1 redundant | 170.2"w x 32.7"d x 73.7"h, 6365 lb | |||||||||
| 1000, 1100 kVA | 170.2"w x 32.7"d x 73.7"h, 6525 lb | |||||||||
| General Characteristics | ||||||||||
| Control panel (LCD) | 8 lines x 40 characters | |||||||||
| Battery Startup | Standard | |||||||||
| Frequency conversion | Standard | |||||||||
| Multi-language | Standard | |||||||||
| Buildings alarm inputs | 5 (galvanic isolated) | |||||||||
| Options | ||||||||||
| External Maintenance Bypass | ||||||||||
| Eaton PDU, RPP, and STS | ||||||||||
| External Input Isolation Transformer | ||||||||||
| External Output Transformer | ||||||||||
| Maintenance Bypass Module, Matching cabinet, 2/3/4 breaker | ||||||||||
| DC Disconnects | ||||||||||
| 65 or 100 kAIC Input Breakers | ||||||||||
| Certification | ||||||||||
| Safety | UL1778, cUL | |||||||||
| EMC | IEC 62040-2, EN50091 Class A (Restricted Access) | |||||||||
| eNotify Remote Monitoring | ||||||||||
| 7x24 remote monitoring of UPS and battery alarms, daily heartbeat check and monthly report. eNotify requires the ConnectUPS-X Web/SNMP Card and Environmental Monitoring Probe. | ||||||||||
| Communications | ||||||||||
| Software Compatibility | Power Xpert | |||||||||
| Communications Cards |
Four communication bays standard. The following connectivity options can be installed at any time:
|
|||||||||
| Remote Inputs/Outputs | Five building alarm inputs and one summary alarm contact (5A @ 120V) standard | |||||||||
| Remote Monitor Panel | Eight backlit status indicator lamps plus an audible horn | |||||||||
|
Due to continuing product improvements, specifications are subject to change without notice. |
||||||||||