Distribución de Energía Instalada en Rack

Unidad de Distribución de Energía en Gabinete de Eaton-ePDU

Effectively distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management, and lets you add and change IT equipment without an electrician. With this tiered product family, you can select the desired combination of features and power rating for each application.

Eaton Automatic Transfer Switches

Eaton rack automatic transfer switches (eATS) create a redundant environment by transferring power between sources without interruption to your critical equipment in the event of a power failure.

Módulo de Energía en Rack (RPM) de Eaton

El RPM de Eaton, parte de la serie Powerware, simplifica la distribución de energía del centro de datos proporcionando hasta 36 kW de energía en un gabinete 3U.