Connectivity Products

Power Xpert Gateway Series 1000 Card Product Photo
Power Xpert Gateway Series 1000 Card
Eaton’s Power Xpert Gateway Series 1000 Card provides Web-enabled, real-time monitoring of three-phase Eaton Power Distribution Units and Eaton Remote Power Panels for power quality status and fast response to power-related events.
Power Xpert Gateway Series 2000 Card Product Photo
Power Xpert Gateway Series 2000 Card
Eaton’s Power Xpert Gateway Series 2000 Card provides Web-enabled, real-time monitoring of select three-phase Eaton UPSs for power quality status and fast response to power-related events.
Rackmount Power Distribution product photo
ERM de Eaton
Monitorea continuamente las condiciones ambientales del centro de datos en el nivel de rack del sistema UPS, asegurando una calidad de energía y manejo de energía de temperatura y humedad en dos lugares en un rack y el estado de hasta cuatro dispositivos sensores de contacto adicionales - para proteger el centro de datos y el equipo de UPS de condiciones potenciales dañinas y asegura la mejor calidad de energía de UPS.
EMP connectivity device product photo
Environmental Monitoring Probe
El Monitoreo Ambiental Eaton (EMP) le permite supervisar remotamente las condiciones ambientales tan fácilmente como usted supervisa las condiciones de energía a través del UPS.
Connect UPS product photo
Connect UPS product photo
ConnectUPS Mini-Slot, ConnectUPS-X, ConnectUPS-BD, and ConnectUPS-E Web/SNMP Devices
ConnectUPS WEB/SNMP Cards, son tarjetas de red para los sistemas UPS Powerware que permiten el monitoreo remoto y proporcionan SNMP, HTTP, SMTP, WAP, compatibilidad Telnet y comunicaciones de avanzada RS232.
Modbus Card product photo
Eaton Modbus Card
El Eaton Modbus Card es un dispositivo de conectividad X-slot UPS, que proporciona el monitoreo de red continuo, confiable y exacto de los sistemas UPS, a través de un Sistema de Management de Edificio (BMS) con protocolo Modbus.
Relay Interface Card product photo
Relay Interface Card
Las comunicaciones y el software de control están en el corazón de cualquier solución de calidad confiable de energía.
NMC Minislot product photo
Network Management Card Minislot
For Pulsar series, the Network Management Card provides Web/SNMP communication for UPS remote supervision and automatic server shutdown.
NMC Modbus product photo
Eaton Network Management Card & ModBus
For Pulsar series, the Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the ModBus protocol.
NMC Contacts product photo
Eaton Management Card Contacts & RS232/Serial
For Pulsar series, Management Card Contacts & RS232/Serial offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS.
Environment Sensor product photo
Eaton Environment Sensor for NMC
Environment Sensor supervises remotely two parameters: temperature level and humidity rate.
NMC Minislot product photo
Eaton Network Management Card
For Eaton 5130 and Eaton 9135, the Network Management Card provides Web/SNMP communication for UPS remote supervision and automatic server shutdown.
NMC Contacts product photo
Eaton Serial/Status Management Card
For Eaton 5130 and Eaton 9135, Serial/Status Management Card offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS,
Expansion Chassis product photo
Expansion Chassis
Con los Eaton Expansion Chassis, los usuarios fácilmente pueden configurar un UPS basado en sistemas de management de energía, que apoya el protocolo de red elegido.

Go to top

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.