PowerVision Management Software - Supported OS and Devices
PowerVision Editions - Supported Operating Systems
Operating systems are running on 32-bit processor unless otherwise specified.
Windows
- Windows 2000 Server
- Windows 2000 Advanced Server
- Windows 2000 Server Professional
- Windows XP Home Edition
- Windows XP Professional
- Windows Server 2003 Standard
- Windows Server 2003 Web
- Windows Server 2003 Enterprise *
* Includes support for 32- and 64-bit processors
Note: It is recommended that you install the latest service
packs and patches for the
operating systems listed above.
Windows Minimum Requirements
- Installed TCP/IP networking
- 200 MHz processor
- 64 MB RAM (Recommended: 128 MB)
- 250 MB of available hard disk space (Recommended: 1.5 GB;
depending on the number of devices
being monitored)
- 30MB of available hard disk space
- For optimum viewing, set the monitor resolution to 1024 by
768 pixels and 16-bit color
(thousands of colors) with the system task bar hidden.
Optional Items
- Local printer for hard copy outputs
- Sound card for assigning sounds to specific alarm
conditions
- Modem for remote alarm notification
PowerVision Shutdown Agent - Supported Operating Systems
Windows
- Windows 2000 Server
- Windows 2000 Advanced Server
- Windows 2000 Server Professional
- Windows XP Home Edition
- Windows XP Professional
- Windows Server 2003 Standard
- Windows Server 2003 Web
- Windows Server 2003 Enterprise
UNIX
- HP-UX v. 10.x and higher
- IBM AIX v. 4.x and higher
- Sun Solaris v. 6.x and higher
- SGI Irix v. 6.3 and higher
- Linux (kernel version 2.2 and higher)
- BSD OS v. 4.x and higher
Novell NetWare
- Netware v. 4.11 and higher, requires TCP/IP
PowerVision Supported Devices
Uninterruptible Power Systems
Network Edition
- Eaton 5115 RM
- Eaton 5125
- Eaton FERRUPS
- Powerware 9 Prestige
- Powerware 9110
- Powerware 9120
- Powerware 9125
- Powerware 9150
- Eaton 9155
- Eaton 9170+
- Powerware 9305
- Powerware 9320
- Powerware 9330
- Powerware 9335
- Powerware 9340
- Eaton 9390
- IPM BP-IV
- Generic third party UPS
- Generic redundant units (1+1)
|
Facility Edition
- Eaton 5115 RM
- Powerware 5125
- Eaton FERRUPS
- Powerware 9 Prestige
- Powerware 9110
- Powerware 9120
- Powerware 9125
- Powerware 9150
- Eaton 9155
- Eaton 9170+
- Powerware 9305
- Powerware 9320
- Powerware 9330
- Powerware 9335
- Powerware 9340
- Eaton 9390
- IPM BP-IV
- Generic third party UPS
- Generic redundant units (1+1)
- Eaton 9315
- Eaton 9315 Reverse Transfer Module
- Eaton 9315 Hot Sync Parallel Redundant (2 Module)
- Eaton 9315 Hot Sync Parallel Capacity UPM
Powerware Hot Sync Parallel Capacity SBM
- Powerware 9330 Hot Sync Parallel (2, 3, or 4 Module)
- Eaton 93xx Hot Sync Parallel (2, 3, or 4 Module)
- B4000 (Modbus RTU/TCP)
- IPM BP-Plus
- IPM BP-II
- IPM BP-III
|
Other equipment types supported via the PowerVision DAT
- Air Conditioner
- Auto Transfer Switch
- CellWatch
- Fire Detection
- Flywheel
- Generator
- Intergy SM50
- Leak Detection
- PDU
- Security Alarm
- Smoke Detection
- Static Switch
- Switchgear
- TVSS
Connectivity Devices Supported
- ConnectUPS-X Web/SNMP 10/100 Card (X-Slot) (firmware
v3.11 or higher required)
- ConnectUPS-E Web/SNMP 10/100 network adapter (firmware
v3.11 or higher required)
- ConnectUPS-BD Web/SNMP 10/100 Card (X-Slot) (firmware
v3.00 or higher required)
- ConnectUPS-M (firmware v4.01 or higher required)
- X-Slot Single Serial Port Card
- Multi-Server Card (firmware v2.05 or higher required)
- Expansion Chassis with compatible option card
- PowerVision DAT (PowerVision Facility Edition only)