Gestión de la Energía
Depending upon your application and its requirements, there are four basic ways to manage and communicate with your UPS:- Single UPS: Network card
You can usually monitor a single UPS through an optional network card. Our network cards are essentially their own servers, so they record event history, send email and text message alerts, and provide remote access to real-time status. Using a network card is usually the best way to manage one UPS. - Shutdown: Network card and Intelligent Power Protector (IPP)
If your UPS is protecting servers, you can use our software to schedule safe shutdowns and prevent data loss in the event of a prolonged power outage. For an Eaton UPS with a network card, IPP is the Eaton shutdown agent. IPP communicates directly with the network card (or over USB and serial if needed) to register itself and receive alerts to initiate soft shutdown of your IT systems. - Multiple UPS installations: Network cards and Intelligent Power Manager (IPM)
For multiple UPSs spread out across a network closet, campus or enterprise, IPM software is designed to aggregate and manage your power devices (both UPSs and network-enabled ePDU products). - Virtualization: Network card and IPM
IPM is the industry leader integrating power with virtualization platforms. The IPM shutdown agent management enables safe shutdown of virtualized servers—even servers in clusters running vCenter or XenCenter. Live migrations can be triggered to transparently move virtual machines to an available server on the network, for data integrity and zero downtime.
Power Management Software
VéaNse todos los productos del software de Eaton UPS para Powerware y Pulsar series para administrar su UPS y otro equipo de calidad energética.
Conectividad
Véase todos los productos de conectividad Eaton para Powerware y Pulsar series para monitorear su UPS y equipo de calidad energética.
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)