|
|
| Eaton 9120 | ||
| Rating | 5000VA | 6000VA |
| Part number | 1026103 | 1026104 |
| Capacity (VA/watts) |
5000/ 3500 |
6000/ 4200 |
| Dimensions WxDxH (mm) | 280x580x570 | |
| Weight (kg) | 91 | |
| Input connection |
Hardwired | |
| Output connection | Hardwired | |
| Typical runtime Full load |
10 min | 8 min |
| Typical runtime Half load |
22 min | 20 min |
| Operational | ||
| Nominal input voltage (Vac) | 220/230/240 Vac | |
| Input voltage range |
120/140/160-276 Vac(700-3000VA) | |
| Operating frequency | 50/60 Hz auto sensing (+/-3 Hz, adjustable) | |
| Input power factor | >0,97 (700-3000VA) | |
| Nominal output voltage |
208/220/230/240 VAC | |
| Output voltage regulation |
+/-2% online; +/-3% on battery mode | |
| Overload capacity | Up to 125 % for 1 minute, 125-150% for 10 sec | |
| Efficiency | >86%
700VA; >88% 1000-3000VA ; >90% 5000-6000VA (Online mode) >90% 700VA; >93% 1000-3000VA ; >95% 5000-6000VA (High efficiency mode) |
|
| User interface | ||
| LCD display | LCD display showing both UPS meters and UPS settings | |
| LED | Four LEDs; UPS On, UPS on Battery, UPS on bypass, Alarm | |
| Standard communication ports | RS232 and USB as standard on all models | |
| Optional | Connectivity slot for SNMP/WEB card and relay card | |
| Environmental | ||
| Operating Temperature | 0°C to +40°C | |
| Storage Temp | -15°C to +40°C | |
| Altitude | < 3000 M | |
| Audible Noise | <
45 dB (700-1500 \VA) |
|
| Certification | ||
| Markings | CE/GS/UL (700-2000 VA) | |
| Safety | EN 50091-1-1 & UL 1778 (700-2000 VA) | |
| EMC | EN 50091-2, EN6100-3-2 (700-3000 VA) | |
| Model | Dimensions | Weight |
|---|---|---|
| BAT 5000/6000 | 280 x 580 x 570 mm | 125 kg |