Pulsar EX 1500 is a high-performance UPS with high availability features and superb network management capabilities designed for SMB tower servers.
| General |
| Topology | On-line double conversion with automatic by-pass and power factor correction |
| Configuration | Mini Tower |
| Catalog Number | PULSI1500T |
| Style Number | 68183 |
| Color | metallic grey |
| Rating (VA/Watts) | 1500/1350 |
| Dimensions (H x W x D, inches) | 9.52 x 6 x 17.71 |
| Weight (lbs) | 39.6 |
| Warranty | Two-year factory warranty |
Contents (Ships with the following items) | 1 ready-to-go UPS Power Management Software Suite CD USB Cable Serial Cable DB9/DB9 Safety guide Quick Start 4-language user manual |
| Electrical Input |
| Connection | C14 |
| Input Voltage Range | 100/120/140/160 V to 248V
(Lower limits for <20 %, <33 %, <66 %, >=66 % of nominal power (VA). For active output power greater than 0.7 and 0.8 nominal rating, the lower limit is 180V and 190V respectively) |
| Nominal Voltage | 230 VAC |
| Frequency | 50/60 Hz |
| Input frequency Range Without Using Batteries | 40 to 70 Hz |
| Electrical Output |
| Output Receptacles | (6) C13 |
| Power Factor | 0.9 |
| Load Segments | 2 independent groups: 2 + 1 IEC C13 (10A) sockets |
| Battery |
| Battery Management | Programmable battery test, EXB auto recognition, automatic runtime adjustment, protection against deep discharge
|
| Battery Type | Maintenance-free, sealed Lead-Acid battery |
| Half Load Runtime (in mins) | 26 |
| Full Load Runtime (in mins) | 8 |
| Communications |
| User Interface | (3) LEDs + adjustable multilingual display: display of measurements, access to control and setup menus |
| Communication Ports | (1) USB port, (1) RS232 serial port and relay contacts, (1) mini terminal block for remote On/Off and emergency stop |
| Comunications Slot | 1 Minislot for Network Management Card |
| Environmental & Standards |
| Audible Noise | 45 dBA |
| Operating Temperature | 32°F to 104°F (0°C to 40°C) continuous |
| Performance - Safety - EMC | IEC/EN 62 040-3 (VFI-SS-113), IEC/EN 62 040-1-1, IEC/EN 60 950-1 (RD), IEC/EN 62 040-2 C1 Class |
| Approvals | CE, TüV GS, CB report, UL 1778 cUL CSA 22.2 |