Eaton EX 1000 is a high-performance UPS with high availability features and superb network management capabilities designed for SMB tower servers
| List Pricing |
| List Price | $700 |
| General |
| Topology | On-line double conversion with automatic by-pass and power factor correction |
| Configuration | Mini Tower |
| Catalog Number | PULSL1000T |
| Style Number | 86701 |
| Color | metallic grey |
| Rating (VA/Watts) | 1000/900 |
| Dimensions (H x W x D, inches) | 9.52 x 6 x 15.75 |
| Weight (lbs) | 33 |
| Warranty | Two-year factory warranty |
Contents (Ships with the following items) | 1 ready-to-go UPS Power Management Software Suite CD USB Cable Serial Cable DB9/DB9 Safety guide Quick Start 4-language user manual |
| Electrical Input |
| Connection | 5-15P |
| Input Cord | Cord with NEMA 5-15P |
| Input Voltage Range | 80 - 142 V |
| Nominal Voltage | 120 VAC |
| Voltage Range | 100/120/127 Volts |
| Frequency | 50/60 Hz |
| Input frequency Range Without Using Batteries | 40 to 70 Hz |
| Electrical Output |
| Voltage Range | 100/120/127 Volts |
| Output Receptacles | (4) 5-15R |
| Power Factor | 0.9 |
| Load Segments | Outputs have switching capabilities |
| Battery |
| Battery Management | Programmable battery test, EXB auto recognition, automatic runtime adjustment, protection against deep discharge
|
| Battery Type | Maintenance-free, sealed Lead-Acid battery |
| Half Load Runtime (in mins) | 34 |
| Full Load Runtime (in mins) | 10 |
| Communications |
| User Interface | (3) LEDs + adjustable multilingual display: display of measurements, access to control and setup menus |
| Communication Ports | (1) USB port, (1) RS232 serial port and relay contacts, (1) mini terminal block for remote On/Off and emergency stop |
| Comunications Slot | 1 Minislot for Network Management Card |
| Environmental & Standards |
| Audible Noise | 45 dBA |
| Operating Temperature | 32°F to 104°F (0°C to 40°C) continuous |
| Services |
| Option |
Description |
Part Number |
List Price |
| Warranty plus 3 |
Extend UPS warranty to 5 years total coverage. Adds advanced exchange to expedite depot repair process. Freight covered to and from customer. |
1000EXWAR3YRPULSU |
$188.99 |
| Warranty plus 3 EBM |
Additional charge for 5 years total coverage per attached EBM - requires Warranty plus 3 coverage on the UPS |
1000EXWAR3YRPULSB |
$188.99 |
| Warranty plus 1 |
Extend UPS warranty to 3 years total coverage. Adds advanced exchange to expedite depot repair process. Freight covered to and from customer. |
1000EXWAR1YRPULSU |
$80.99 |
| Warranty plus 1 EBM |
Additional charge for 3 years total coverage per attached EBM - requires Warranty plus 1 coverage on the UPS |
1000EXWAR1YRPULSB |
$80.99 |
| 2-Year Flex plan |
On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 2 years |
1000FLEX2YRPULSU |
$1389.00 |
| 2-Year Flex plan EBM |
Additional charge for 2-Year Flex plan per attached EBM - requires 2 Year Flex plan coverage on the UPS |
1000FLEX2YRPULSB |
$138.90 |
| Warranty plus 3 |
Extend UPS warranty to 5 years total coverage. Adds advanced exchange to expedite depot repair process. Freight covered to and from customer. |
1500EXWAR3YRPULSU |
$350.99 |