Eaton MX 5000 RT 3U (HV) is a high-performance Rack/Tower versatile UPS with high availability features and superb network management capabilities designed for high voltage Blade Servers and networking equipment.
| List Pricing |
| List Price | $4150 |
| General |
| Topology | On-line double conversion with automatic by-pass |
| Configuration | Rackmount/Tower |
| Catalog Number | PULSMXG5000-XL3U |
| Style Number | 87050 |
| Color | Bezel: Metallic grey, sheetmetal: Charcoal grey
|
| Rating (VA/Watts) | 5000/4500 |
| Dimensions (H x W x D, inches) | 5.14 x 17.5 x 27.6 |
| Weight (lbs) | 125.7 |
| Warranty | Two-year factory warranty |
| Hot-swappable Power | Yes |
| Rail Kit Included | Yes |
Contents (Ships with the following items) | UPS Power Management Software Suite CD Serial Cable DB9/DB9 (2) tower stands (2) rail kits with mounting hardware Screwdriver Safety guide 4-language user manual |
| Electrical Input |
| Connection | L6-30P |
| Input Cord | 10 foot cord with L6-30P |
| Input Voltage Range | 120/156 to 280 Volts |
| Nominal Voltage | 208 VAC |
| Frequency | 50/60 Hz Autoselect |
| Electrical Output |
| Voltages | 200/208 (default) /220/230/240/250 Volts |
| Output Receptacles | (4) L6-30R, Hardwired - see manual for terminal block layout |
| Power Factor | 0.9 |
| Performance | Permanent output voltage & frequency regulation, superior filtering |
| Battery |
| Maximum Number of Battery Packs | 1 |
| Battery Management | : Programmable battery test, EXB auto recognition, automatic runtime adjustment, protection against deep discharge
|
| Battery Type | Maintenance-free, sealed Lead-Acid battery |
| Half Load Runtime (in mins) | 13 |
| Full Load Runtime (in mins) | 5 |
| Hot-swappable Batteries | Yes |
| Extended Battery Capability | Yes |
| Communications |
| User Interface | 3 LEDS + adjustable, multilingual, 4-line, blue backlit LCD display + Mimic panel |
| Communication Ports | : USB (1), Serial RS232 (1), Dry Contact DB9 |
| Other Com Ports | 1 x RJ45 for remote Power Off |
| Comunications Slot | 2 Minislots for Network Management Cards |
| Environmental & Standards |
| Standards and Compliance | UL 1778 and CSA 22.2, IEC/EN 62 040-3, IEC/EN 62 040-1-1, IEC/EN 62 040-2 class A |
| Note: Due to continuing product improvement programs, specifications are subject to change without notice |