Eaton 5130 rack/tower UPS. 2500 VA / 2250W, 2U, 230V, C20 input, (8) C13 and (1) C19 output
| General |
| Topology | Line interactive |
| Catalog Number | PW5130i2500-XL2U |
| Color | Black |
| Rating (VA/Watts) | 2500/2250 |
| Diagnostics | Full system self-test at power up |
| Efficiency | >94% |
| Dimensions (H x W x D, inches) | 3.4 x 17.4 x 25 |
| Weight (lbs) | 74.5 |
| Warranty | Three-year factory warranty with online product registration |
| Rail Kit Included | Towers stands and 4 post rail kit included with all units |
| Remote Emergency Power off (REPO) | Rear deck emergency stop connector (for remote on/off and power off) |
Contents (Ships with the following items) | 1 ready-to-go UPS Software Suite CD RS-232 Serial Cable USB Cable User Guide Phillips Head Screwdriver Quick Start Instructions 4-post Rail Kit Cord-Retention Brackets Tower pedestals (2) IEC to IEC Power Cords |
| Electrical Input |
| Connection | C20 |
| Input Voltage Range | 160-294V (* The high and low thresholds can be user adjusted using the downloadable UPS Configuration tool) |
| Nominal Voltage | 230 VAC |
| Frequency | 50/60 Hz (auto-sensing) |
| Frequency Range | 47–70 Hz for 50 Hz operation
56.5–70 Hz for 60 Hz operation |
| Nominal Current | 10.9 A |
| Electrical Output |
| Output Receptacles | (8) C13, (1) C19 |
| On Utility Voltage Regulation | 184-265 Vac |
| On Battery Voltage Regulation | -10%, +6% of nominal |
| Voltage Wave Shape (On Battery) | Sine wave |
| Power Factor | 0.9 |
| Efficiency (on Battery) | 0.75 |
| Frequency Regulation | 0.1 Hz |
| Transfer Time | 1 to 4 ms, typical |
| Load Crest Factor | 3:1 |
| Load Segments | Two individually controlled output receptacles |
| Battery |
| Maximum Number of Battery Packs | 4 |
| Battery Type | 12V/7.2 Ah; sealed, lead-acid; maintenance free |
| Half Load Runtime (in mins) | 11 |
| Full Load Runtime (in mins) | 3 |
| Battery Replacement | Hot-swappable internal batteries |
| Battery Voltage | 12 V |
| Start On Battery | Allows start of UPS without utility input |
| Communications |
| LEDs | 13 status-indicating LEDs |
| Communication Ports | Serial Port RS-232 (RJ45) ports; USB Port As standard (HID). RS-232 and USB 6-ft communication cables included |
| Optional Communication Cards | ConnectUPS-MS network management card and ModBus |
| Power Management Software | Eaton Software Suite CD-ROM (bundled with UPS) |
| Environmental & Standards |
| Heat Dissipation (BTU) | Line: 490, Bat: 2,559 |
| Audible Noise | Max 45 dBA |
| Operating Temperature | 0˚C (32˚F) to +35°C (95˚F) |
| Safety markings | UL1778, UL 497A (data line only); cUL (CAN/CSA C22.2, No. 107.1); EN 50091-1-1 and IEC 60950 |
| EMC Markings | EN 50091-2. FCC Part 15 subpart J Class A |
| Markings | C-Tick; CE, TUV, cUL, UL |
| Storage Temperature | -15˚C (5˚F) to +50˚C (122˚F) |
| Relative Humidity | 20–95% non-condensing |
| Altitude | Up to 10,000 ft (3000M) without de-rating |
| Note: Due to continuing product improvement programs, specifications are subject to change without notice. |