Eaton 9130 tower UPS. 2000 VA / 1800W, 208V, L6-20P input, (1) L6-20R and (4) 6-20R output
| List Pricing |
| List Price | $1780 |
| General |
| Topology | Online, double-conversion |
| Catalog Number | PW9130G2000T-XL |
| Color | Black |
| Diagnostics | Full system self-test |
| Efficiency | >95% in high-efficiency mode; >86% in online mode |
| UPS Bypass | Automatic bypass |
| Dimensions (H x W x D, inches) | 12.8 x 8.4 x 16.1 |
| Weight (lbs) | 76.1 |
| Warranty | Two-year factory warranty |
| Rail Kit Included | 4-post rail kit included with all rackmount units |
Contents (Ships with the following items) | 1 ready-to-go UPS Software Suite CD USB Cable User Guide Quick Start Instructions 4-post Rail Kit Cord-Retention Brackets |
| Electrical Input |
| Connection | L6-20P |
| Input Cord | 6 ft. Detachable |
| Input Voltage Range | 160-276 Vac |
| Nominal Voltage | 208 VAC |
| Frequency | 50/60 Hz |
| Frequency Range | 45–65 Hz |
| Nominal Current | 9.6 A |
| Breaker Ratings | 10A |
| Electrical Output |
| Output Receptacles | (4) 6-20R, (1) L6-20R |
| On Utility Voltage Regulation | ±3% of nominal |
| On Battery Voltage Regulation | ±3% of nominal |
| Voltage Wave Shape (On Battery) | Sine wave |
| Power Factor | 0.9 |
| Frequency Regulation | ±3% Hz online |
| Load Crest Factor | 3 to 1 |
| Load Segments | Two configurable, individually controlled receptacles |
| Battery |
| Battery Type | 96 Vdc; (8) 12V, 9 Ah |
| Battery Type | VRLA 12V/9 Ah (both internal and external) |
| Battery Runtime | >3 minutes with internal batteries @ 100% load (0.9 PF) |
| Half Load Runtime (in mins) | 34 |
| Full Load Runtime (in mins) | 15 |
| Start On Battery | Allows start of UPS without utility input |
| Communications |
| User Interface | Graphical LCD with blue backlight and text in English, French, German, Russian and Spanish |
| LEDs | Four status-indicating LEDs |
| Communication Ports | (1) USB, (1) RS-232 serial |
| Comunications Slot | Optional communication slots (BD Slot) |
| Optional Communication Cards | SNMP/Web card for direct control and monitoring in SNMP-based networks, monitoring of UPS status and meters through Web browser interface Relay card for integration to industrial environment and building management systems, remote shutdown for IBM AS/400 systems |
| Power Management Software | Bundled software suite CD |
| Environmental & Standards |
| Heat Dissipation (BTU) | Line: 838, Bat: 1348 |
| Audible Noise | <50 dB |
| Operating Temperature | -20˚C (-4˚F) to +40˚C (104˚F) with batteries and -25˚C (-13˚F) to +55˚C (131 ˚F) without batteries |
| Safety markings | UL, CUL, VCCI |
| EMC Markings | FCC Class A, EN55022 Class A |
| Storage Temperature | 5–90% non-condensing |
| Note: Due to continuing product improvement programs, specifications are subject to change without notice. |