Eaton Logo, links to the Eaton homepage

Eaton 9130 technical specifications

Eaton 9130 technical specifications

Eaton 9130 tower UPS. 1000 VA / 900W, 230V, C14 input, (6) C13 output

General
TopologyOnline, double-conversion
Catalog NumberPW9130i1000T-XL
ColorBlack
DiagnosticsFull system self-test
Efficiency>95% in high-efficiency mode; >86% in online mode
UPS BypassAutomatic bypass
Dimensions (H x W x D, inches)9.1 x 6.3 x 15
Weight (lbs)32
WarrantyTwo-year factory warranty
Rail Kit Included4-post rail kit included with all rackmount units
Contents
(Ships with the following items)
1 ready-to-go UPS
Software Suite CD
USB Cable
User Guide
Quick Start Instructions
4-post Rail Kit
Cord-Retention Brackets
(2) IEC to IEC Power Cords
Electrical Input
ConnectionC14 C14
Input CordSchuko 10A to IEC 320-10A
Input Voltage Range160-276 Vac
Nominal Voltage230 VAC
Frequency50/60 Hz
Frequency Range45–65 Hz
Nominal Current4.3 A
Breaker Ratings10A
Electrical Output
Output ReceptaclesC13(6) C13
On Utility Voltage Regulation±3% of nominal
On Battery Voltage Regulation±3% of nominal
Voltage Wave Shape (On Battery)Sine wave
Power Factor0.9
Frequency Regulation±3% Hz online
Load Crest Factor3 to 1
Load SegmentsTwo configurable, individually controlled receptacles
Battery
Battery Type36 Vdc; (3) 12V, 9 Ah
Battery TypeVRLA 12V/9 Ah (both internal and external)
Battery Runtime>3 minutes with internal batteries @ 100% load (0.9 PF)
Half Load Runtime (in mins)22
Full Load Runtime (in mins)10
Start On BatteryAllows start of UPS without utility input
Communications
User InterfaceGraphical LCD with blue backlight and text in English, French, German, Russian and Spanish
LEDsFour status-indicating LEDs
Communication Ports(1) USB, (1) RS-232 serial
Comunications SlotOptional communication slots (BD Slot)
Optional Communication CardsSNMP/Web card for direct control and monitoring in SNMP-based networks, monitoring of UPS status and meters through Web browser interface Relay card for integration to industrial environment and building management systems, remote shutdown for IBM AS/400 systems
Power Management SoftwareBundled software suite CD
Environmental & Standards
Heat Dissipation (BTU)Line: 500, Bat: 674
Audible Noise<50 dB
Operating Temperature-20˚C (-4˚F) to +40˚C (104˚F) with batteries and -25˚C (-13˚F) to +55˚C (131 ˚F) without batteries
Safety markingsCE, GS
EMC MarkingsCE (per IEC/EN62040-2: Emissions, Category C1; Immunity, Category C2)
Storage Temperature5–90% non-condensing
Note: Due to continuing product improvement programs, specifications are subject to change without notice.

Go to top

Battery Backup Times (in minutes) at 0.7 Power Factor

Load (VA/Watts) Internal
Batteries
1 EBM 2 EBMs 3 EBMs 4 EBMs
1000/700 10 40 78 110 150
750/525 13 55 103 151 223
500/350 22 82 186 250 312
250/175 47 190 328 431 584

Battery Backup Times (in minutes) at 0.9 Power Factor

Load (VA/Watts) Internal
Batteries
1 EBM 2 EBMs 3 EBMs 4 EBMs
1000/900 6 32 51 82 100
750/675 9 43 80 108 158
500/450 19 68 111 193 246
250/225 30 124 272 368 483

UPS Options

Services
Option Description Part Number List Price
Warranty plus 3 Extend UPS warranty to 5 years total coverage. Adds advanced exchange to expedite depot repair process. Freight covered to and from customer. 1000EXWAR3YR9130U $188.99
Warranty plus 3 EBM Additional charge for 5 years total coverage per attached EBM - requires Warranty plus 3 coverage on the UPS 1000EXWAR3YR9130B $188.99
Warranty plus 1 Extend UPS warranty to 3 years total coverage. Adds advanced exchange to expedite depot repair process. Freight covered to and from customer. 1000EXWAR1YR9130U $80.99
Warranty plus 1 EBM Additional charge for 3 years total coverage per attached EBM - requires Warranty plus 1 coverage on the UPS 1000EXWAR1YR9130B $80.99
2-Year Flex plan On-site start up and corrective maintenance coverage for your UPS and batteries with 24 hour response (next business day) and telephone technical support for 2 years 1000FLEX2YR9130U $1389.00
2-Year Flex plan EBM Additional charge for 2-Year Flex plan per attached EBM - requires 2 Year Flex plan coverage on the UPS 1000FLEX2YR9130B $138.90

Go to top