Eaton 9135 rack/tower UPS. 5000 VA / 3500W, 3U, 208V, hardwired input, hardwired, (2) C19 and (8) C13 output
| List Pricing |
| List Price | $4285 |
| General |
| Topology | Double-conversion |
| Catalog Number | PW9135G5000-XL3UEU |
| Color | Black |
| Rating (VA/Watts) | 5000/3500 |
| Diagnostics | Full system self-test |
| Efficiency | >97% in high-efficiency mode; 91% in normal mode |
| UPS Bypass | Automatic bypass |
| Dimensions (H x W x D, inches) | 5.14 x 17.5 x 29.2 |
| Weight (lbs) | 125.7 |
| Warranty | Two-year factory warranty |
| Rail Kit Included | Included with all units |
Contents (Ships with the following items) | 1 ready-to-go UPS Software Suite CD User Guide |
| Electrical Input |
| Connection | Hardwired - see manual for terminal block layout |
| Nominal Voltage | 208 VAC |
| Frequency | 50/60 Hz autoselect |
| Frequency Range | 40–70 Hz |
| Nominal Current | 21.7 A |
| Power Draw of UPS | 5000 VA: 21.7A @230V
6000 VA: 26.0A @208V |
| Electrical Output |
| Output Receptacles | (8) C13, (2) C19, Hardwired - see manual for terminal block layout |
| On Utility Voltage Regulation | ±2% of nominal |
| On Battery Voltage Regulation | ±2% of nominal |
| Power Factor | 0.7 |
| Frequency Regulation | ±3% Hz online |
| Load Crest Factor | 3:1 |
| Battery |
| Maximum Number of Battery Packs | 4 |
| Battery Type | (15) 12V, 5.5 Ah. Sealed, lead-acid; maintenance free |
| Battery Runtime | Four (4) minutes with internal batteries @100% load (0.7 PF), For additional details, see battery runtime chart |
| Half Load Runtime (in mins) | 13 |
| Full Load Runtime (in mins) | 5 |
| Start On Battery | Allows start of UPS without utility input |
| Recharge Time | Battery recharge time Six (6) hours to recover 90 percent of nominal backup time after 100 percent RCD load discharge |
| Communications |
| User Interface | Graphical LCD with blue backlight and text in English, French, German, Portuguese, Italian and Spanish |
| LEDs | Four status-indicating LEDs |
| Communication Ports | Serial Port RS-232 as standard, RS-232 cable provided ; USB Port As standard (HID), Relay output: DB-9 Dry Contact (common alarm as standard) |
| Comunications Slot | Optional communication slot (Mini X-Slot) |
| Power Management Software | LanSafe UPS monitoring and management software |
| Environmental & Standards |
| Heat Dissipation (BTU) | Normal: 1150, Battery: 1650, High Efficiency: 370 |
| Audible Noise | Max 46 dB |
| Operating Temperature | 0˚C (32˚F) to +40˚C (104˚F) |
| Safety markings | CE, C-Tick, UL, GS |
| EMC Markings | FCC-A, VCCI-A, BSMI-A, C-Tick, CE Compliance |
| Storage Temperature | -20˚C (-4˚F) to +40˚C (104˚F) with batteries and -25˚C (-13˚F) to +55˚C (131˚F) without batteries |
| Relative Humidity | 5–90% non-condensing |
| Note: Due to continuing product improvement programs, specifications are subject to change without notice. |