PowerXpert Gateway Mini-slot Card product images

Power Xpert Gateway Mini-Slot card

The Power Xpert Gateway Mini-Slot communications card brings your UPS to your desktop. Monitor and manage your Eaton UPS remotely through real-time data on load, input and outputs, alarms, logs through a web browser or existing Power or Network Management System.

Features

  • Remotely monitor critical data such as: actual UPS energy usage, multiple UPS modules with one card, % full load, THD, load status, output power and alarm status
  • Automatically maintains data, interval and event logs with time stamp for power and energy parameter analysis
  • Ability to integrate your UPS into existing Building Management or Network Management systems including Intelligent Power Manager and Intelligent Power Protector utilizing open protocols such as SNMP, BACnet IP, and Modbus TCP/RTU.
  • View trend and alarm graphs for better diagnostics of UPS metered parameters.

Language:

  • English, Russian, Polish, Chinese, Spanish, Portuguese - Brazil, Italian, French, German

Related Information
Download firmware
Catálogo do produto