Service men working

Technology Innovations

Desde a patente do primeiro invesor AC em 1962 para as oito novas patentes da UPS Eaton 9390, como também do rectificador de energia DC e da tecnologia de monitorização de baterias, a Eaton tem um longo historial de inovação técnica. Com mais de 264 patentes activas e outras 178 patentes pendentes, mantemos uma grande tradição na utilização de perícias técnicas para proporcionar aos clientes o que eles realmente necessitam, no que diz respeito a soluções de qualidade e continuidad de energia eléctrica:

2014 A unique grip system for Eaton´s third generation rack power distribution units (ePDU G3). The integrated grip ensures that IT equipment is protected against IEC plugs being accidentally knocked out during maintenance or come loose through vibration. The grip system works with any IEC plug, no need to buy special cables or brackets.
2013 Intelligent Power Manager (IPM) software wins the “Best of VMworld 2013” Gold Award in the Virtualization Management category.
2012 First power management company to achieve VMware Ready™ certification and offer automatic virtual machine synchronization and initiation of a backup site to avoid data loss and reduce downtime during power outages within VMware® vCenter™ Site Recovery Manager.
2012 Eaton is the first UPS manufacturer to offer capabilities to remotely shut down a host server during a power outage within VMware® vSphere™ High Availability (HA) mode with its latest version of Intelligent Power® Manager software.
2011 Developed industry’s first 5000A static switch for increased current capacity to data centers, which uses leading edge integrated heatpipe technology to extend traditional 4000A capability to 5000A.
2011 Demonstrated an Eaton 9395 UPS interface to photovoltaic solar panels. Proved concept that a UPS can integrate to an intermittent, highly efficient renewable energy source and still provide uninterrupted power to a critical load.
2010 First in the industry to integrate into VMware® vCenter™ server virtualization platform, resulting in reduced infrastructure and operating costs as well as increased productivity and responsiveness.
2010 First UPS to receive SMaRT™ certification, allowing the 9395 to help projects earn LEED credit points.
2009 Eaton introduces Intelligent Power® Manager software, an intuitive, cost-effective and secure way for IT managers to remotely manage and monitor all of their networked power and environmental devices across the enterprise.
2009 Primeira UPS com tecnologia de dupla-conversão e eficiência energética de 99% acima de 1100 kVA
2007 Avançado teste de carga sem ser necessário carga externa para os modelos UPS Eaton 9395 de 225 para 1100 kVA como o Easy Capacity Test.
2007 Eaton lança a quantum leap in large, UPS com tecnologia trifásica, a Eaton 9395 que incorpora uma estrutura escalável e modular com redundância interna para maxima disponibilidade.
2006 Eaton lança BladeUPS rackmount, um equipamento com elevada densidade de energia e eficiência, uma UPS modular de 12 kW, que pode ser utilizada em paralelo redundante N+1 e modular até 60 kW.
2005 Primeira UPS com total controlo de processo que verificar a operacionalidade do conversor e efectua testes sem ser necessário bancos externos de baterias.
2005 Primeira UPS com capacidade de descarga das baterias independente da alimentação
2004 UPS com transformador até 160 kVA, combina no mesmo sistema o fornecimento de qualidade de energia, gestão de baterias, escalabilidade, flexibilidade e serviço
2003 Primeira UPS de 6 kVA em 3U para aplicações em rack, aumentando a densidade da potência em 33%
2003 Primeiro sistema DC 3 kVW com densidade de potência maior de 10W/cu in.
2003 Segunda geração de inversores com alta frequência
2002 Primeira UPS com fonte dupla para aplicações em rack
2002 Primeiro sistema DC mensagem de alarme e estado via SMS
2002 Primeiro hub switch 100Mbps na carta de rede
2001 Primeiro sistema DC desenhado para aplicações informáticas, incluindo “Power-over-LAN”.
2001 Primeiro sistema DC integrado com monitorização e controlo auxiliar de equipamentos
2001 UPS com 3 kVA aumenta a densidade da potência em 40%
1998 Primeiro sistema DC com baterias
1997 Primeiro sistema DC com Active Voltage Control (AVC) para manter a tensão dentro de ±0.01V
1997 Primeiro rectificador DC com eficiência de 92% com cargas típicas
1996 Primeira UPS em paralelo
1993 Primeira UPS com segmentação de carga
1993 Primeira UPS com tecnologia ABM para aumentar a vida útil das baterias
1992 Primeiro rectificador DC com densidade de potência maior que 5W/cu in.
1991 Primeiro sistema de controlo microprocessador para sistemas DC
1989 Primeira UPS com transformador de alta frequência
1987 Primeiro switch de alta frequência em rack, especialmemte desenvolvido para telecomunicações
1987 Primeira UPS com tecnologia advanced pulse-width modulated (PWM) e diagnóstico do microprocessador
1986 Primeiro switch DC de alta frequência disponível com 200W para telecomunicações
1986 Primeira UPS com mais de 100 kVA para salas de computadores
1982 Primeira UPS para salas de computadores
1982 Primeira UPS especialmente desenhada para escrirórios
1976 Primeira UPS para lâmpadas de emergência
1972 Primeira UPS fault-tolerant e em parallel
1972 Primeira UPS com controlo digital
1968 Primeira UPS com carregador de baterias e inversor
1962 Primeiro inversor AC