Technology Innovations
Desde a patente do primeiro invesor AC em 1962 para as oito novas patentes da UPS Eaton 9390, como também do rectificador de energia DC e da tecnologia de monitorização de baterias, a Eaton tem um longo historial de inovação técnica. Com mais de 264 patentes activas e outras 178 patentes pendentes, mantemos uma grande tradição na utilização de perícias técnicas para proporcionar aos clientes o que eles realmente necessitam, no que diz respeito a soluções de qualidade e continuidad de energia eléctrica:2014 | A unique grip system for Eaton´s third generation rack power distribution units (ePDU G3). The integrated grip ensures that IT equipment is protected against IEC plugs being accidentally knocked out during maintenance or come loose through vibration. The grip system works with any IEC plug, no need to buy special cables or brackets. |
2013 | Intelligent Power Manager (IPM) software wins the “Best of VMworld 2013” Gold Award in the Virtualization Management category. |
2012 | First power management company to achieve VMware Ready™ certification and offer automatic virtual machine synchronization and initiation of a backup site to avoid data loss and reduce downtime during power outages within VMware® vCenter™ Site Recovery Manager. |
2012 | Eaton is the first UPS manufacturer to offer capabilities to remotely shut down a host server during a power outage within VMware® vSphere™ High Availability (HA) mode with its latest version of Intelligent Power® Manager software. |
2011 | Developed industry’s first 5000A static switch for increased current capacity to data centers, which uses leading edge integrated heatpipe technology to extend traditional 4000A capability to 5000A. |
2011 | Demonstrated an Eaton 9395 UPS interface to photovoltaic solar panels. Proved concept that a UPS can integrate to an intermittent, highly efficient renewable energy source and still provide uninterrupted power to a critical load. |
2010 | First in the industry to integrate into VMware® vCenter™ server virtualization platform, resulting in reduced infrastructure and operating costs as well as increased productivity and responsiveness. |
2010 | First UPS to receive SMaRT™ certification, allowing the 9395 to help projects earn LEED credit points. |
2009 | Eaton introduces Intelligent Power® Manager software, an intuitive, cost-effective and secure way for IT managers to remotely manage and monitor all of their networked power and environmental devices across the enterprise. |
2009 | Primeira UPS com tecnologia de dupla-conversão e eficiência energética de 99% acima de 1100 kVA |
2007 | Avançado teste de carga sem ser necessário carga externa para os modelos UPS Eaton 9395 de 225 para 1100 kVA como o Easy Capacity Test. |
2007 | Eaton lança a quantum leap in large, UPS com tecnologia trifásica, a Eaton 9395 que incorpora uma estrutura escalável e modular com redundância interna para maxima disponibilidade. |
2006 | Eaton lança BladeUPS rackmount, um equipamento com elevada densidade de energia e eficiência, uma UPS modular de 12 kW, que pode ser utilizada em paralelo redundante N+1 e modular até 60 kW. |
2005 | Primeira UPS com total controlo de processo que verificar a operacionalidade do conversor e efectua testes sem ser necessário bancos externos de baterias. |
2005 | Primeira UPS com capacidade de descarga das baterias independente da alimentação |
2004 | UPS com transformador até 160 kVA, combina no mesmo sistema o fornecimento de qualidade de energia, gestão de baterias, escalabilidade, flexibilidade e serviço |
2003 | Primeira UPS de 6 kVA em 3U para aplicações em rack, aumentando a densidade da potência em 33% |
2003 | Primeiro sistema DC 3 kVW com densidade de potência maior de 10W/cu in. |
2003 | Segunda geração de inversores com alta frequência |
2002 | Primeira UPS com fonte dupla para aplicações em rack |
2002 | Primeiro sistema DC mensagem de alarme e estado via SMS |
2002 | Primeiro hub switch 100Mbps na carta de rede |
2001 | Primeiro sistema DC desenhado para aplicações informáticas, incluindo “Power-over-LAN”. |
2001 | Primeiro sistema DC integrado com monitorização e controlo auxiliar de equipamentos |
2001 | UPS com 3 kVA aumenta a densidade da potência em 40% |
1998 | Primeiro sistema DC com baterias |
1997 | Primeiro sistema DC com Active Voltage Control (AVC) para manter a tensão dentro de ±0.01V |
1997 | Primeiro rectificador DC com eficiência de 92% com cargas típicas |
1996 | Primeira UPS em paralelo |
1993 | Primeira UPS com segmentação de carga |
1993 | Primeira UPS com tecnologia ABM para aumentar a vida útil das baterias |
1992 | Primeiro rectificador DC com densidade de potência maior que 5W/cu in. |
1991 | Primeiro sistema de controlo microprocessador para sistemas DC |
1989 | Primeira UPS com transformador de alta frequência |
1987 | Primeiro switch de alta frequência em rack, especialmemte desenvolvido para telecomunicações |
1987 | Primeira UPS com tecnologia advanced pulse-width modulated (PWM) e diagnóstico do microprocessador |
1986 | Primeiro switch DC de alta frequência disponível com 200W para telecomunicações |
1986 | Primeira UPS com mais de 100 kVA para salas de computadores |
1982 | Primeira UPS para salas de computadores |
1982 | Primeira UPS especialmente desenhada para escrirórios |
1976 | Primeira UPS para lâmpadas de emergência |
1972 | Primeira UPS fault-tolerant e em parallel |
1972 | Primeira UPS com controlo digital |
1968 | Primeira UPS com carregador de baterias e inversor |
1962 | Primeiro inversor AC |
Product List

- PC, Workstation & Home AV UPS
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Network & Server
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9E (1-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 91PS and 93PS (8-30/40 kW)
- Eaton 93E (15 - 200 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Power Distribution
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Power Management
- Software
- Connectivity
- Racks & Enclosures
- RA Series IT Racks
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- DC Power
Informação relacionada
|
Líder em tecnologia |
UPS em paralelo |
Gestão de baterias |
Custo Total de Propriedade |
Segmentação de cargas |
Prémios |