Eaton Aisle Containment

Eaton Aisle Containment Ceiling/Walls

The ceiling’s rack-integrated design, comprised of Lexan® panels, mounts easily to the top of Paramount™, Vantage S2™ and third-party enclosures. The ceiling panels are offered in many sizes and can be nested for easy width adjustments. The panels accommodate multiple types of fire suppression systems with either adjustable modular panels or a static fire-activated system. The rack integrated design also allows for wall systems which connect from the top of the enclosures to the data center ceiling.

Eaton Aisle Containment Ceiling/Walls – Features

  • Increased Energy Efficiency & Predictability – All energy used to produce and move cool air is dedicated to cooling IT equipment, maintaining an optimal computing environment
  • Decreased Precision Cooling – Reduce energy from over-cooling by “tuning” air conditioning set points to deliver ideal inlet air temperatures
  • Ease of Installation & Access – Tool-less ceiling brackets allow for easy removal of Lexan panels for cleaning, maintenance and cable management access
  • Modular Design – Lexan strips are cut to size for your specific requirements and can be nested for adjustable widths

Presentations

Airflow Management Solutions
Eaton Impact Video    

Eaton Aisle Containment Ceiling/Walls – Documentation

Sorry no documents are available.

Eaton Aisle Containment Ceiling/Walls – Service & Support

Phone
Toll free: 800.225.7348 (US Only) or 508.852.4300
Email
InfoESWorcesterMA@Eaton.com

160 Gold Star Boulevard
Worcester, MA 01606