Eaton End of Row Doors

Industry studies indicate that an estimated 60% of the cool air supplied to traditional data centers is wasted because it bypasses the intended IT equipment and returns directly to the hot air intake of the CRAC. Adapting a containment strategy increases the effectiveness of the cold air. End of Row Doors are easily integrated and are a cost-effective solution to improve efficiency while lowering overall operating costs.

Eaton End of Row Doors – Features

  • Ease of Installation – Field-installable, rack-integrated and ceiling mount options available
  • Rack Agnostic – Flexible enough to install almost anywhere on any manufacturer's brand enclosure
  • Improve Efficiency and Predictability – Increases cold air intake efficiency, from the bottom of the enclosure to the top, within the cold aisle.
  • Variety of Door Models – Five styles of doors now available: Single-sliding, Dual-sliding, Café, Single-swing and Dual-swing.
  • Minimize Air Re-mixing – Cost-effectively minimize air mixing between the hot and cold aisle while keeping the uniform cold air supply in front of the servers for a longer period of time
  • Sliding and Café doors come standard with a hold-open feature

Presentations

Airflow Management Solutions End of Row Door Installation Video
Eaton Impact Video Eaton Impact Video  

Eaton End of Row Doors – Documentation

Eaton End of Row Doors – Service & Support

NEW SOUTH WALES

10 Kent Road
Mascot NSW 2020
T +61 2 9693 9366
T 1300 UPS UPS
F +61 2 8338 1159
E aupqsales.nsw@eaton.com

VICTORIA / TASMANIA

13 Healey Road
Dandenong VIC 3175
T +61 3 9797 9000
T 1300 UPS UPS
F +61 3 9794 9150
E aupqsales.vic@eaton.com

QUEENSLAND

Lot 7, 67 Miller St
Murarrie QLD 4172
T 1300 877 877
F +61 7 3348 8138
E aupqsales.qld@eaton.com

WESTERN AUSTRALIA / NORTHERN TERRITORY

40 Guthrie Street
Osborne Park, WA 6017
T +61 8 9446 0520
T  1300 UPS UPS
F +61 8 9244 7466
E aupqsales.wa@eaton.com

SOUTH AUSTRALIA

PO Box 481
Marlston SA 5033
T + 61 8 8347 3622
T  1300 UPS UPS
F + 61 8 8445 6328
M + 61 (0)418 816 453
E aupqsales.sa@eaton.com