Raised Floor Grommet

Eaton Raised Floor Grommet

Eaton’s split floor grommet offers superior performance over competitive products. The split design allows for the solution to be installed in live environments. A cover is included to eliminate the risk of injury due to open holes in the raised floor. The installation of the floor grommet increases energy efficiency and predictability within the data center ensuring that the air supply is delivered only where needed, increasing efficiency and predictability by eliminating bypass airflow and therefore reducing the data center’s PUE.
 

Eaton Raised Floor Grommet – Technical Specifications


Models
Part Number Dimensions
FG118 11"W x 8.25"D
FG11810 11"W x 8.25"D (Qty 10)
FG76 7.5"W x 6.5"D
FG7610 7.5"W x 6.5"D (Qty 10)

Eaton Raised Floor Grommet – Features

  • Increased energy efficiency and predictability—eliminates bypass airflow while maintaining a consistent subfloor plenum pressure
  • Flexible, innovative design—overlapping serrated fingers and optional retention bands adapt to any size or shape cable bundle. Ties ensure a complete and lasting seal by providing tension against the cabling
  • Zero downtime—the split design allows for installation in live environments
  • Superior performance—delivers a faster and greater ROI than any other solution on the market


Presentations

Raised Floor Grommet
Demonstration
Airflow Management Solutions
Easy Capacity Movie Eaton Impact Video  


Eaton Raised Floor Grommet – Documentation

Product & service catalog (overview)
English (US)
16-Mar-2020
 
5657 kB
MTDC line card
English (US)
5-Jul-2016
 
872 kB
Data center line card
English (US)
17-Jun-2016
 
912 kB

Eaton Raised Floor Grommet – Support

Phone
Toll free: 800.225.7348 (US Only) or 508.852.4300
Email
InfoESWorcesterMA@Eaton.com

160 Gold Star Boulevard
Worcester, MA 01606