Data Center & Facility UPS

BladeUPS (12-60 kW)

BladeUPS (12-60 kW)

Eaton BladeUPS provides power protection from 12 kW to 60 kW with industry-leading efficiency in a single 19-inch rack enclosure.

Eaton 91PS and 93PS (8-30/40 kW)

Eaton 91PS and 93PS (8-30/40 kW)

The most advanced UPSs in their power range, the Eaton 91PS and 93PS are ideal for small data centers and other mission - critical applications.

Eaton 93PM (30-500 kVA)

Eaton 93PM (30-500 kVA)

Eaton 93PM is a 3-phase double conversion UPS solution that keeps critical applications running - and does it highly efficiently!

Eaton 93E (15 - 200 kVA)

Eaton 93E (15 - 200 kVA)

The Eaton 93E UPS delivers superior power protection for ever-expanding loads in today’s space-constrained data centres.

Power Xpert 9395P (250-1200 kVA)

Power Xpert 9395P (250-1200 kVA)

The Power Xpert 9395P UPS provides double-conversion backup power and scalable battery runtimes for large data centers, healthcare and financial applications, and other critical systems.

Eaton Energy Saving Technologies

Eaton Energy Saving Technologies

A suite of technologies that allow you to get the best possible UPS performance. Options like Energy Saver System, dramatically increase UPS efficiency without sacrificing protection.

Eaton Supercapacitor back up power solution

Eaton Supercapacitor back up power solution

Eaton Supercapacitors with Eaton UPS provide an ideal solution for short back-up times and high temperature environments.

Eaton Connected

Eaton Connected

Eaton Connected provides safe, fast, flexible, reliable all-in-one solution where Power Xpert CX Switchgear can be combined with either Power Xpert 9395P UPS or Eaton 93PM UPS.

Eaton UPS-as-a-Reserve

Eaton UPS-as-a-Reserve

Eaton UPS-as-a-Reserve enables data centers to contribute to renewable energy and earn from investments