Eaton Logo, links to the Eaton homepage

Eaton EX Tower UPS

Formerly Pulsar UPS from MGE Office Protection Systems

The Eaton EX UPS delivers high-performance power protection for mid-range servers, storage devices, networking gear, telephony equipment, medical devices and other sensitive electronic equipment requiring continuous, clean power. Complementing this UPS’s superior level of protection is a low total cost of ownership and a broad range of high-availability features that combine to make the EX among the best in its class.
 

Eaton EX - Technical Specifications


Product Snapshot
Power Rating 700-1500 VA
Voltage 120/230 Vac
Frequency 50/60 Hz
Configuration Mini Tower
Product Series Pulsar
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price
(VA/Watts)
EATON EX, NEMA 50/60 Hz Models: 120V
86700 700 / 630 5-15P (4) 5-15R   $655
86701 1000 / 900 5-15P (4) 5-15R   $735
86703 1500 / 1350 5-15P (4) 5-15R   $995
EATON EX, INTERNATIONAL MODELS: 230V
68181 1000 / 900 C14 (6) C13    
68183 1500 / 1350 C14 (6) C13    

Eaton EX - Features

  • Double Conversion UPS technology for 100% compatibility with any application, environment or genset and high output to protect equipment with PFC power supplies
  • Wide input voltage window to conserve battery time for blackouts only
  • Automatic by-pass for high availability
  • Extended runtime capabilities with multiple, hot-swappable battery modules (optional)
  • Remote reboot of locked equipment, sequential start-up through individually switchable outlets
  • Works with the Intelligent Power Software Suite, which offers free monitoring, management and shutdown software ideal for protecting physical and virtual machines


Eaton EX - Options


Jump to:
Batteries
Power Distribution and Bypass
Power Management Connectivity
Power Management Software

Batteries
Option Part Number List Price
Eaton EX 120V 1500 Tower EBM
Extended Battery Module (EBM) for 120V Eaton EX 1000/1500VA Tower UPSs
86705$649
Eaton EX 230V 1500 Tower EBM
Extended Battery Module (EBM) for 230V Eaton EX 1000/1500VA Tower UPSs
68185$605
Power Management Connectivity
Option Part Number List Price
Network and MODBUS Card-MS
Provides continuous, reliable and accurate remote monitoring of UPS systems
MODBUS-MS$335
Network Card-MS
Provides real time monitoring and control across UPSs in your network
Network-MS$249
Relay Card- MS
Enables automatic shutdown and network monitoring of a UPS system
Relay-MS$100
IBM AS/400 Cable
UPS Interface cable for connection of the UPS to IBM iSeries/AS 400
OPCABEL-AS400$100
Power Management Software
UPS and ePDU Supervisory Software


Part Number


List Price
Intelligent Power Manager
Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
free download
66925 (Silver)
66926 (Gold)
free
$569
$2,765
Personal Solution-Pac
Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS.
free downloadfree
Integrated Power Management
Microsoft Integrated Power Management
free downloadfree
UPS Protection Software


Part Number


List Price
Intelligent Power Protector
Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
free downloadfree
Eaton Network Shutdown Module
Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails andview more
free downloadfree
UPS Connectivity Software


Part Number


List Price
Eaton Network Management Proxy
Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network.
free downloadfree
Power Distribution and Bypass
Option Part Number List Price
FlexPDU
Designed for reliable and cost-effective power distribution, the FlexPDU is available with 5-15R, 5-20R or L5-20R output receptacles for easy connection to a wide range of equipment.
Eaton ePDU
Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Service Plans
Features Service Plans
  Factory
Warranty
Extended Warranty
and Warranty +
Flex
Onsite
PowerTrust
Onsite
Comprehensive coverage of the UPS and batteries
Telephone technical support
Connectivity support
Expedited delivery of replacement parts, modules and batteries  
Offsite repair      
Onsite repair   
eNotify Remote Monitoring  
Onsite startup    
Onsite corrective maintenance    
Next-day 24-hr response
   
UPS preventive maintenance
   
Battery preventive maintenance
   

Eaton EX - Support

Questions about a product you own?

Toll Free: 1 800 356 5737
E-mail (Hardware): SinglePhaseTS@eaton.com
E-mail (Software & Connectivity): Software&ConnectivityTS@eaton.com

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com

Training:

UPS Fundamentals Training for the Eaton EX Tower UPS
View all Training Options

Factory Warranty
Duration of warranty2 yrs
Comprehensive coverage of the UPS and standard batteries
7x24 Customer Reliability Center triage and support
7x24 Telephone Technical support access
Depot exchange
Connectivity support
      

Part Number Search

Find the details on a specific Eaton product based upon its part number.

 

UPS Competitive Cross Reference

UPS List

drop down
E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.