Eaton Logo, links to the Eaton homepage

Eaton evolution UPS 650-2000 VA

Formerly Evolution UPS from MGE Office Protection Systems

An ideal solution to safeguard servers, network devices, storage systems, point-of-sale terminals and other sensitive electronic equipment, the Eaton Evolution UPS delivers premium line-interactive power protection. With a compact design and flexible installation options, the Evolution can be easily integrated into a wide variety of environments. And, with one of the best price/performance ratios, this UPS offers a low total cost of ownership.
 

Eaton Evolution - Technical Specifications


Product Snapshot
Power Rating 650-2000 VA
Voltage 120 Vac, 230 Vac
Frequency 50/60 Hz
Configuration Rackmount/Tower
Product Series Pulsar
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price
(VA/Watts)
EVOLUTION: 120V NEMA 50/60 Hz RACKMOUNT MODELS
81701 650 / 420 5-15P (4) 5-15R   $339
81704 850 / 600 5-15P (4) 5-15R   $508
81706 1150 / 770 5-15P (4) 5-15R   $647
81710 1550 / 1100 5-15P (4) 5-15R   $813
EVOLUTION: 120V NEMA 50/60 Hz TOWER MODELS
81700 650 / 420 5-15P (4) 5-15R   $306
81703 850 / 600 5-15P (4) 5-15R   $370
81705 1150 / 770 5-15P (4) 5-15R   $476
81709 1550 / 1100 5-15P (4) 5-15R   $608

Eaton Evolution - Features

  • Line-interactive technology with sine wave output to ride through blackouts and brownouts without stressing the connected devices
  • High density, 1U rackmount up to 1550 VA, mini-tower or rack/tower versatile form factors
  • Hot-swappable batteries for high availability
  • 1 USB port, 1 serial/contacts port and 1 card slot for compatibility with existing or future hardware
  • Remote reboot of locked equipment, sequential start-up through individually switchable outlets.
  • Automatic power off for non critical devices on battery operation to conserve runtime for the most demanding systems


Product Awards

Award  

Eaton Evolution - Options


Jump to:
Power Distribution and Bypass
Mounting Hardware
Power Management Connectivity
Power Management Software

Power Management Connectivity
Option Part Number List Price
Network Card-MS
Provides real time monitoring and control across UPSs in your network
Network-MS$249
Relay Card- MS
Enables automatic shutdown and network monitoring of a UPS system
Relay-MS$100
IBM AS/400 Cable
UPS Interface cable for connection of the UPS to IBM iSeries/AS 400
OPCABEL-AS400$100
Power Management Software
UPS and ePDU Supervisory Software


Part Number


List Price
Intelligent Power Manager
Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
free download
66925 (Silver)
66926 (Gold)
free
$569
$2,765
Personal Solution-Pac
Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS.
free downloadfree
Integrated Power Management
Microsoft Integrated Power Management
free downloadfree
UPS Protection Software


Part Number


List Price
Intelligent Power Protector
Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
free downloadfree
Eaton Network Shutdown Module
Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails andview more
free downloadfree
UPS Connectivity Software


Part Number


List Price
Eaton Network Management Proxy
Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network.
free downloadfree
Power Distribution and Bypass
Option Part Number List Price
FlexPDU
Designed for reliable and cost-effective power distribution, the FlexPDU is available with 5-15R, 5-20R or L5-20R output receptacles for easy connection to a wide range of equipment.
Eaton ePDU
Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Mounting Hardware
Option Part Number List Price
2-post rail kit
2-post rail kit for rackmount UPS.
103007018-5591$70
Service Plans
Features Service Plans
  Factory
Warranty
Extended Warranty
and Warranty +
Flex
Onsite
PowerTrust
Onsite
Comprehensive coverage of the UPS and batteries
Telephone technical support
Connectivity support
Expedited delivery of replacement parts, modules and batteries  
Offsite repair      
Onsite repair   
eNotify Remote Monitoring  
Onsite startup    
Onsite corrective maintenance    
Next-day 24-hr response
   
UPS preventive maintenance
   
Battery preventive maintenance
   

Eaton Evolution - Support

Questions about a product you own?

Toll Free: 1 800 356 5737
E-mail (Hardware): SinglePhaseTS@eaton.com
E-mail (Software & Connectivity): Software&ConnectivityTS@eaton.com

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com

Training:

UPS Fundamentals Training for the Eaton Evolution
View all Training Options

Factory Warranty
Duration of warranty2 yrs
Comprehensive coverage of the UPS and standard batteries
7x24 Customer Reliability Center triage and support
7x24 Telephone Technical support access
Depot exchange
Connectivity support
      

Part Number Search

Find the details on a specific Eaton product based upon its part number.

 

UPS Competitive Cross Reference

UPS List

drop down
E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.