Eaton Logo, links to the Eaton homepage

Eaton MX UPS

Formerly Pulsar MX UPS from MGE Office Protection Systems

The Eaton MX UPS is a truly scalable, online double-conversion, optimized rack solution that allows you to add power as your business grows. Easily expand your system from 5–20 kVA by simply adding an MX Frame and/or more submodules. Also, you can build in the level of redundancy into the system that is required for your mission-critical application. The MX can be used for 20 to 110 servers and is ideal for critical systems.
Find a Reseller for this UPS

 

Eaton MX - Technical Specifications

Product Snapshot
Power Rating 5-20 kVA
Voltage 120/156 to 280 Volts
Frequency 50/60 Hz Autoselect
Configuration Rackmount/Tower
Product Series Pulsar
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price
(VA/Watts)
MX FRAME ENCLOSURES: 208/240V
87015 5000 / 4500 Hardwired (4) L6-30R, Hardwired $7560 
87010 10000 / 9000 Hardwired (4) L6-30R, Hardwired $9862 
87415 15000 / 13500 Hardwired (8) L6-30R, Hardwired $12099 
87420 20000 / 18000 Hardwired (8) L6-30R, Hardwired $14275 
MX STANDALONE MODELS
87050 5000 / 4500 L6-30P (4) L6-30R, Hardwired $4150 
87150 5000 / 4500 L6-30P (6) 5-20R, (2) L5-20R, (3) L6-30R, Hardwired $5400 

Eaton MX - Features

  • Double Conversion UPS technology for 100% compatibility with any application, environment or genset
  • High density, versatile Rack/Tower form factor for standalone UPSs or scalable Frames
  • Up to 97% efficiency to conserve energy and modular, scalable frame design for N+1 dynamic redundancy
  • Automatic by-pass and hot-swappable power module for high availability
  • Extended runtime capabilities with multiple, hot-swappable battery modules (optional)
  • Money-saving design utilizes common modules for standalone UPS or scalable Frame

Eaton MX - Documentation

Product Literature
Eaton Power Quality and Distribution Solutions Product and Service Catalog
(English)
17-Jun-2009
4735 kB
Eaton MX UPS and MX Frame Product Focus
(English)
30-Mar-2009
3353 kB
Manual(s)
Eaton Pulsar Series UPSs - Important safety instruction
(Español, Deutsch, Português, Suomalainen, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Slovak, Norsk, Dansker, Chinese, Thai, Turkish)
31-Jul-2009
3212 kB
Eaton MX - 5000 RT / EXB RT / Battery / Transformer 5000 - Installation and User Manual
(English)
31-Mar-2009
3294 kB
Eaton MX - EXB RT / Extended Battery - Installation
(English)
31-Mar-2009
526 kB
Eaton MX - ModularEasy - Quick Installation
(English)
31-Mar-2009
936 kB
Eaton MX - Transformer 5000 - Quick Start
(English)
31-Mar-2009
1210 kB
Eaton MX Frame - Scalade Up To 20kVA / Escalade hasta 20kVA - Installation and User Manual
(Español, English)
31-Mar-2009
25856 kB

Eaton MX - Options

Service Plans
Features Service Plans
  Factory
Warranty
Extended
Warranty
Flex
On-site
PowerTrust
On-site
Comprehensive coverage of the UPS and batteries
Telephone technical support
eNotify Remote Monitoring    
Connectivity support
Expedited delivery of replacement parts, modules and batteries  
On-site startup    
On-site corrective maintenance    
Next-day 24-hr response
   
UPS preventive maintenance
     
Battery preventive maintenance
     
Battery Services
UPS Battery Replacement
Order your free copy of the UPS Battery Handbook
UPS Options
Option Description Part Number List Price
Eaton MX 5000 R/T EBM 3U Extended Battery Module (EBM) for Eaton MX UPSs 87103 $1375.00
Eaton MX 5000 R/T Battery Sub Module Battery Sub-module for Eaton MX frame UPSs 87101 $523.00
Eaton MX Transformer 5000 RT MX 5 kVA plug-and-play transformer with rails (2U) 87102 $1,250.00
Eaton MX Power Sub-module MX power/electronics sub-module 87100 $1,965.00
Eaton MX battery cable MX 6-foot battery cable 68528 $63.00
Eaton MX Caster/Floor Mount Kit Included wheels, floormounts and seismic brackets attach directly to the MX Frame for free-standing installations 87410 $181.00
Eaton MX Battery Integration Kit Included platform with wheels, floormounts and seismic brackets can be used to stack extended battery modules and/or an MX Frame for free-standing installations 86005 $577.00
Power Distribution
Option Description Part Number List Price
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number List Price
Eaton Network Management Card Minislot Eaton Network Management Card Minislot provides Web-based + SNMP-based remote monitoring OPCARD-NETWORK $249.00
Eaton Network Management Card & ModBus The Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the ModBus protocol. 66103 $335.00
IBM AS/400 Cable UPS Interface cable for connection of the UPS to IBM iSeries/AS 400 OPCABEL-AS400 $100.00
Eaton Management Card Contacts & RS232/Serial offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS OPCARD-CONTACT $100.00
Environment Sensor for NMC Card Environmental Sensor (temperature/humidity) Requires Network Management (SNMP/Web) Card OPSNSR-EMPW $166.00
Intelligent Power Manager Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions. free download free
Eaton Personal Solution-Pac windows Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. free download free
Eaton NetWatch Client Connectivity Software UPS-protected devices, such as servers can be shut down automatically using NetWatch 5.0 software. Eaton NetWatch Client 5.0 has tested compatible with Cisco Unified Communcations Manager 4.3. Go to www.eaton.com/PQ/cisco for disclaimer. free download
free
Integrated Power Management Microsoft Integrated Power Management free download free
Eaton Network Management Proxy Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. free download free
Eaton Network Shutdown Module Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails and proceeds with system shutdown. Eaton Network Shutdown Module is compatible with ESXi and vSphere from VMware. Eaton Network Shutdown Module manages extended power failures in a virtualized environment by sequentially shutting down the virtual machines before shutting down the host server, ensuring that no data is lost. free download
free
Eaton Management PAC 2 Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (includes Enterprise Power Mgr-50 device) OPSFTWAR-PAC2 $369.00
Eaton Enterprise Power Manager Gold edition Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (Unlimited devices) OPSFTWAR-EPRISE $2765.00
Eaton Enterprise Power Manager 5 nodes Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes) free download free
eNotify Eaton's eNotify Remote Monitoring features 24x7 real-time monitoring of your UPS and battery systems by trained Eaton product technicians. Identify problems before they become load loss events to save money, increase power reliability and reduce down time of your critical systems

Eaton MX - Support

Questions about a product you own?

Toll Free: 1 800 356 5737
International: +1 919 870 3149
8:00 AM to 7:00 PM EST
Monday through Friday Eastern Time
E-mail: SinglePhaseTS@eaton.com

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com

Training:

UPS Fundamentals Training for the Eaton MX
Software and Connectivity Training for the Eaton MX
View all Training Options

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.