Eaton S-Series with Telescoping Chimney

Compatible with S-Series Enclosure

The passive TC system combined with S-Series Enclosure components creates a vertical channel that directs the heat exhaust of IT equipment to your cooling equipment through plenum ceilings. Hot air isolation at the enclosure level allows you to increase rack densities and maximize cooling efficiencies.

Eaton S-Series with Telescoping Chimney – Technical Specifications

Product Snapshot
Compatibility: Eaton S-Series Enclosure
Construction: Welded steel
Height options: 12” to 76”
Mounting: Adjustable heights with four fasteners. Ceiling threaded rod mounting capability as required

Telescopic Chimney Models
Item Number Height Adjustment (in.) Width (in.) Depth (in.) Weight (lb.) Finish
ETN-EXTTC1219 12-19 23 19.5 30 Black
ETN-EXTTC1728 17-28 23 19.5 39 Black
ETN-EXTTC2645 26-45 23 19.5 56 Black
ETN-EXTTC4376 43-76 23 19.5 87 Black
Eaton S-Series Telescopic Chimney Enclosure Configurations
Part Number Height U Width" Depth"
ETN-ETC422442S with divider panel 42 24 42
ETN-ETC422442SB with side panels 42 24 42
ETN-ETC422448S with divider panel 42 24 48
ETN-ETC422448SB with side panels 42 24 48
ETN-ETC423042S with divider panel 42 30  42
ETN-ETC423042SB with side panels 42 30 42
ETN-ETC423048S with divider panel 42 30 48
ETN-ETC423048SB with side panels 42 30 48

Eaton S-Series with Telescoping Chimney – Features

  • Stable passive system with no electronic components
  • Compatible on S-Series enclosure
  • Ease of installation with four fasteners to adjust height
  • Shorter install time
  • Large range of height options for varying ceiling heights
  • Infinite adjustability options within height selection
  • Energy efficient solution maximizes cooling capacity by separating hot air exhaust and cool air intake

Eaton S-Series with Telescoping Chimney – Documentation

Product & service catalog (overview)
English (US)
15-Jan-2019
 
6046 kB
Eaton Network Closet Solutions Brochure
English (US)
12-Jul-2017
 
2459 kB
Powering Citrix XenDesktop deployment on Nutanix
English (US)
25-Jan-2017
 
1192 kB
Cisco UCS Sizing Application Guide
English (US)
15-Apr-2015
 
3634 kB
MTDC line card
English (US)
5-Jul-2016
 
872 kB
Data center line card
English (US)
17-Jun-2016
 
912 kB

Eaton S-Series with Telescoping Chimney – Service & Support

Phone
Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail
InsideSalesEngineerUPS@eaton.com