Eaton Small and Medium Enterprise (SME) Enclosures

From small businesses to government installations – SME preconfigured enclosures provide the perfect solution for small server, storage and communication racks. Available in 30U and 36U heights, these preconfigured solutions feature excellent airflow via perforated doors, ease of cabling via cable knockouts and EIA mounting provisions.

Eaton SME Enclosure – Technical Specifications

Product Snapshot
Construction: Welded steel frame
Height options: 30U and 36U
Depth: 41.7”
Color: Black standard

Models
Part Number Height U Width" Depth"
ETN-VS2302440 30 24 42
ETN-VS2362440 36 24 42

Eaton SME Enclosure – Features

  • Perforated front and rear doors ensure proper cooling for IT equipment
  • Mounting provisions on rear uprights for ePDUs and cable management accessories
  • Adjustable rails with cage nuts for equipment mounting
  • Key lock for security
  • Casters to facilitate ease of transport/installation
  • Removable side panels to facilitate cabling and equipment installation
  • Cutouts in top panel for cable egress/ingress
  • Recommended power and UPS configurations

Eaton SME Enclosure – Documentation

Data center line card
English (US)
17-Jun-2016
 
912 kB

Eaton SME Enclosure – Service & Support

Phone
Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail
InsideSalesEngineerUPS@eaton.com