Competitive Cross Reference
- Choose manufacturer
Or, type a competitor part number below:
Things to consider when comparing models
Power rating+
UPSs are typically rated in volt-amperes (VA) and watts. Watts measures real power and is the key rating. For example a UPS rated at 1000 VA / 900 watts provides one third
more power than one rated at 1000 VA / 600 watts. Check out this
Professor Wattson video for more information.
PDU power levels are typically measured in kilowatts (kW). Be sure the power levels of the PDUs are the same.
PDU power levels are typically measured in kilowatts (kW). Be sure the power levels of the PDUs are the same.
Communications+
Do the UPSs or rack PDUs you’re comparing have equivalent software capabilities? For example, if
integration into VMware vCenter is a priority, be sure the UPS or rack PDU can do it. Price can be impacted if you require a network card, so verify that the price includes one.
Specific to rack PDUs, are you comparing the same functions (i.e. Basic, Metered or Managed)? Each function comes with different features, some allowing you to monitor and control either at the branch level or outlet level.
Specific to rack PDUs, are you comparing the same functions (i.e. Basic, Metered or Managed)? Each function comes with different features, some allowing you to monitor and control either at the branch level or outlet level.
Warranty+
Are the warranties for the UPS and/or the PDU the same duration? How long does the warranty cover the UPS batteries? Read more about the
Eaton three-year warranty.
Rack height+
When evaluating equipment, are you comparing the amount of rack space required to hold it (U height)? For example, choosing a 1U UPS instead of a 2U model may allow you to fit another server in your rack.
Additionally, rack PDU form factors come in either 1U/2U or 0U strips which are vertically mounted and don’t take up any valuable rack space.
Additionally, rack PDU form factors come in either 1U/2U or 0U strips which are vertically mounted and don’t take up any valuable rack space.
Voltages and connections+
Be sure the input and output voltages are the same. For example, a 208V UPS will cost more than a standard 120V UPS. Do both UPSs and/or PDUs have the same input plug? Does it match your wall socket? Does each UPS and/or PDU have the same quantity of output receptacles? The same type? Be sure the UPS and PDU has enough output receptacles and that they’ll accommodate the power cords of your servers, etc.
Liste des produits

- PC, Station de travail
- Eaton Protection Station (500-800 VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Réseaux et serveurs
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9155 (8-30 kVA)
- Infrastructures & Datacenters
- Eaton E Series DX (20/30/40kVA)
- Onduleurs Eaton 91PS et 93PS(8-30/40 kW)
- BladeUPS (12-60 kW)
- Eaton 93E (15 - 200 kVA)
- Eaton 93PM (30-500 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Onduleur industriel
- Eaton 9PHD Industriel (30 à 200 kVA)
- Onduleurs marines et offshore
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Systèmes d’énergie continue