Eaton Power-Suppress 100

The Eaton Power-Suppress 100 Ultra-Isolator Noise Suppressors protect sensitive equipment against electrical noise disturbances. Using exclusive double shielding techniques, the Power Suppress 100 blocks all forms of electrical noise including RFI/EMI, over a broad range of frequencies.

Eaton Power-Suppress 100 – Technical Specifications

 Plug & Receptacle Configuration Models
 Model Selection Guide
Electrical characteristics
Input voltage frequency 120, 240, 480V*/60 Hz
Common-mode noise 140 dB @ 100 kHz
Normal-mode noise 65 dB @ 100 kHz
Overload capacity 600% for 1 cycle 300% for 30 seconds
Dielectric strength 2,500 Vac minimum
Frequency 60 Hz ±5%
Impedance 3-6% typical
Efficiency 93-97% typical
Input voltage range ±10% of nominal rated voltage
Load regulation 2-5% or less from no load to full load at unity power factor
Harmonic distortion Adds less than 1% THD, under linear loading
Coil insulation 200°C
Temperature rise 115°C max rise about a 40°C ambient, depending on model
Electro-magnetic interference <0.2 gauss @ 36 inches
Environments
Audible noise Less than 50 dBA measured at 3 feet from the noise suppressor
Operating temperature 0°C-40°C
Storage temperature -20°C-50°C
Operating altitude Up to 12,000 feet (without derating)
Operating humidity 95% relative (non-condensing)
Standards
Safety agency UL 1012, UL 1449, cUL Listed, ANSI/IEEE C57.12.91
Meets FCC Category A, IEEE C62.41 Category A3
Warranty Two year warranty complete unit,
five year warranty core and coil

*480V available for 5 and 7.5 kVA models only

Plug & Receptacles Configuration Models

Rating Input plug Output receptacle
500-1000 VA 5-15P 5-20R duplex
1.8 kVA L5-20P 2 x 5-20R duplex
2.4 kVA L5-30P 2 x 5-20R duplex


Eaton Power-Suppress 100 Model Selection Guide

Part Number Input voltages1 Output voltages1 Output VA2 I/O interface (NEMA) H x W x D, (in) Weight (lb)
Line-cord/receptacle models
T100R-0500 120 120 500 5-15P / (1) 5-20R2 6.49 x 6.10 x 12.00 22
T100R-0750 120 120 750 5-15P / (1) 5-20R2 6.49 x 6.10 x 12.00 28 
T100R-1000 120 120 1000 5-15P / (1) 5-20R2 6.49 x 6.10 x 12.00 31
T100R-1800 120 120 1800 L5-20P / (2) 5-20R2 10.49 x 11.10 x 17.00 54
T100R-2400 120 120 2400 L5-20P / (2) 5-20R2 10.49 x 11.10 x 17.00 58
Terminal style models
T100H-0500 120/240 120/240 500 Hardwired 6.42 x 6.10 x 12.00 22
T100H-0750 120/240 120/240 750 Hardwired 6.42 x 6.10 x 12.00 28
T100H-1000 120/240 120/240 1000 Hardwired 6.42 x 6.10 x 12.00 31
T100H-1800 120/240 120/240 1800 Hardwired 10.28 x 11.10 x 17.00 54
T100H-2500 120/240 120/240 2500 Hardwired 10.28 x 11.10 x 17.00 58
T100H-5000 120/240 120/240 5000 Hardwired 10.28 x 11.10 x 17.00 86
T100H-50013 240/480 120/240 5000 Hardwired 10.49 x 11.10 x 17.00 92
T100H-7500 120/240 120/240 7500 Hardwired 10.28 x 11.10 x 17.00 116
T100H-75013 240/480 120/240 7500 Hardwired 10.28 x 11.10 x 17.00 111

Notes:

  1. Input and output voltages can be configured for either 120 Vac or 240 Vac, 240 Vac or 480 Vac, as indicated above.
  2. 500 VA to 7500 VA hardwired models will ship configured to 120V input and output voltage.
  3. Models T100H-5001 and T100H-7501 will ship configured to 240V input and output voltage.

Eaton Power-Suppress 100 – Features

  • Traps unwanted harmonics
  • Remove surge voltages and minimizes reflected THD
  • Eliminates load generated feedback
  • Available in both hardwired or line cord/receptacle models
  • Fast and easy installation
  • Long life operation
  • Small footprint – saves valuable space
  • Meets FCC Category A
  • UL 1012, cUL, UL 1449
  • Two-year, five-year warranty core & coil

Eaton Power-Suppress 100 – Documentation

Power-Suppress 100 - Product Assist
English (US)
13-Sep-2015
114 kB
Power conditioning products
English
12-Aug-2014
1392 kB
Power-Suppress 100 - User Manual
English (US)
10-Sep-2013
1231 kB
Power-Suppress 100 Technical Data
English (US)
25-Sep-2013
879 kB

Eaton Power-Suppress 100 – Support

Phone 1-800-809-2772 opt 4,2
Email spd@eaton.com