Eaton BladeUPS PDU with Maintenance Bypass

The Eaton BladeUPS PDU with Maintenance Bypass integrates transformation, distribution and maintenance bypass into a single cabinet while occupying minimal floor space. The energy efficient TP-1 rated transformer provides electrical isolation, the two 42-pole panelboards provide distribution and the overall design allows for ease of installation and serviceability.

Eaton Remote Power Panel (RPP) – Technical Specifications

Product Snapshot
Power rating 60 kVA
Fault current 35 kAIC @ 480V, 50 kAIC @ 240V
Voltage 480V input, 208V/120V output; three-phase, three-wire plus ground
Nominal current 225A
Eaton BladeUPS PDU with Maintenance Bypass
Eaton BladeUPS PDU with Maintenance Bypass Specifications

Eaton BladeUPS PDU with Maintenance Bypass – Features

  • Provides electrical isolation and appropriate input voltage for the Eaton BladeUPS modules that protect your IT and communications equipment
  • Meets the U.S. Department of Energy standard for the ENERGY STAR program and yields significant savings in utility bills
  • Conserves scarce wall space and valuable IT rack space by housing full-featured power distribution in the same freestanding cabinet as the maintenance bypass
  • Allows you to perform service, testing and maintenance on a full rack of Eaton BladeUPS modules without interrupting power to the critical load
  • Compliments other modern data center equipment while providing ease of installation and use for flexible access and deployment options with its free-standing, easy-access design

Eaton BladeUPS PDU with Maintenance Bypass – Documentation

Eaton BladeUPS PDU with Maintenance Bypass
English (US)
207 kB
Eaton BladeUPS MBM User's Guide
3856 kB
Eaton BladeUPS MBM Sales Bulletin
English (US)
51 kB
BladeUPS MBC name change
English (US)
35 kB
Build for today. Scale tomorrow.
English (US)
1135 kB
BladeUPS PDU Value Prop Flyer
English (US)
1147 kB
Eaton's New Powerware BladeUPS Maintenance Bypass Cabinet Integrates Three Essential Functions In One Unit
English (US)
115 kB

Eaton BladeUPS PDU with Maintenance Bypass – Support

Questions about a product you own?

Toll Free: 1 800 843 9433
International: +1 919 871 1800
Or complete this quick form

Support for this product is available 7x24
To view unit service history or to schedule service online, please visit

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern Time