Eaton Remote Power Panel (RPP)

Eaton RPPs deliver unmatched power distribution with up to 168 factory-installed branch breakers in a highly compact footprint. These products offer ease of installation through standard top and bottom cable entry provisions within a free standing structure. They include extensive monitoring options such as branch circuit monitoring to ensure effective monitoring and power management. The optional Power Xpert Gateway PDP Card provides web-enabled, real-time monitoring for power quality status and fast response to power-related events.

Eaton Remote Power Panel (RPP) – Technical Specifications

Product Snapshot
General 208/120V or 400V versions, 3 phase
Standard or rack depth cabinet sizes
Direct connection to panelboard breakers (225A or 400A)
Distribution 225A or 400A column panelboards
Front: 2 panelboards
Rear: 2 panelboards
Up to 168 pole positions
Factory installed breakers
Models
Eaton Remote Power Panel (RPP)
Eaton Remote Power Panel (RPP) Specifications

Eaton Remote Power Panel (RPP) – Features

  • Delivers unmatched power distribution with a highly compact footprint
  • Offers ease of installation through standard top and bottom cable entry provision
  • Includes extensive monitoring options allowing you to manage power effectively
  • Provides flexible expansion for your power distribution within a data center

Eaton Remote Power Panel (RPP) – Documentation

Eaton Remote Power Panel (RPP) – Options

Power Distribution
Option Part Number
Eaton’s Energy Management System (EMS)
A practical, affordable solution for precision power management, the Energy Management System (EMS) allows users to more effectively balance loads, prevent overload conditions, plan for future capacity needs and, where applicable, allocate energy cost among internal departments. The Eaton EMS Upgrade Kit is available to extend these branch circuit monitoring capabilities to existing equipment, regardless of manufacturer. Utilize the EMS upgrade kit to streamline and unify the management of any diverse, multi-vendor power distribution systems.
103008064-5591
Power Management Connectivity
Option Part Number
Power Xpert Gateway PDP card
The Power Xpert Gateway PDP cards allow you to keep an eye on your power distribution equipment, possibly avoiding costly events. You can access data through standard on-board web pages, Power Xpert Software or third-party software. In addition to viewing panel, sub-feed breaker and branch circuit breaker names and settings, you can edit these parameters.
103008064-5591
Power Management Software
Part Number
Power Xpert Software
Power Xpert Software aggregates the information arriving from different types of device families via various communication methods. Its unique Web-based design, alarm bubble-up and advanced trend, waveform analysis tools help you quickly turn your attention to the most important events and identify reliability issues and cost-saving opportunities.

Eaton Remote Power Panel (RPP) – Support

Questions about a product you own?

Toll Free: 1 800 843 9433
International: +1 919 871 1800
Or complete this quick form

Support for this product is available 7x24
To view unit service history or to schedule service online, please visit eaton.com/MySupport

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
Email: InsideSalesEngineerUPS@eaton.com