Eaton Environmental Monitoring Probe UPS Connectivity Device

The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions. Using a standard Web browser, you can view the ambient temperature and humidity of the remote environment, as well as the status of two additional contact devices, such as a smoke detector or open-door sensor.

Eaton Environmental Monitoring Probe – Technical Specifications

Product Snapshot
Type: Environmental monitoring device
Compatibility: 10/100Mb ConnectUPS-X, ConnectUPS-BD and ConnectUPS-E with FW V3.01 and higher
Dimensions (LxWxH): 2.26 x 1.48 x 1.15 (inches)
57.6 x 37.6 x 29.3 (mm)
Weight: 1.19 oz (34 g)
Part Number: 116750224-001

Eaton Environmental Monitoring Probe – Features

  • Monitors temperature, humidity, and status of two contacts/sensors
  • Works with any Eaton UPS with any ConnectUPS Web/SNMP card
  • Can be located up to 20 meters (65.6 feet) from the UPS
  • Measures ambient temperatures between -20 ºand 80 ºC and relative humidity between 10 and 90 percent
  • Displays status on Web page, IP phone or PDA, or network management system
  • Supports user-defined thresholds for temperature, humidity, and contact closure status and supports graceful shutdown of affected equipment
  • Auto-sends alarms via email, PCS phone, or pager
  • Sends SNMP alarms to network management systems
  • Two-year limited warranty, option for enhanced warranty (US and Canada)
  • Integrates with Eaton network closet, server room and data center solutions

Eaton Environmental Monitoring Probe – Documentation

Sorry no documents are available.

Eaton Environmental Monitoring Probe – Service & Support

Questions about a product you own?

Toll Free: 1 800 843 9433
International: +1 919 871 1800
Or complete this quick form

Support for this product is available 7x24
To view unit service history or to schedule service online, please visit

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern Time