Intelligent Power Software Suite
Eaton’s Intelligent Power® Software Suite gives you all the tools you need to monitor and manage power devices on your network, even in a virtualized environment. This innovative software solution combines the most critical applications in ensuring system uptime and data integrity: not only power monitoring and management, but also graceful shutdown during an extended power outage. Both software programs in this suite, Intelligent Power Manager and Intelligent Power Protector, can be downloaded free of charge.
Intelligent Power Manager - Supervisory Software
- Remotely monitor and manage multiple UPS and ePDU devices across your network from a single interface — any PC with a Web browser or your vCenter™ or XenCenter™ dashboard
- Instantly access critical information, such as UPS battery condition, load levels and battery runtime
- Measure power consumption and kWh to help calculate power usage effectiveness (PUE)
- Integration with virtualization platforms increases productivity and operational responsiveness
- Trigger migration applications to transparently move virtual machines to an available server on the network, for data integrity and zero downtime
- Shutdown agent management enables safe shut down of servers — even servers in clusters running vCenter
- Auto discovery provides fast installation by automatically detecting devices on the network
- Mass-upgrading of firmware capability reduces network management card setup and maintenance time
- Power device asset management allows for tracking of equipment moves, adds and changes
- Compatible with ESXi, SCVMM, XenCenter and KVM
- Monitor and manage NetApp fabric-attached storage (FAS) systems and facilitate a graceful shutdown to protect data integrity in the event of an extended power outage with IPM 1.30
Intelligent Power Protector - Protection Software
- Helps you avoid data loss by gracefully shutting down computers and servers powered by a UPS during an extended power outage
- Easy-to-use interface from any PC with a Web browser
- Watchdog functionality reboots hung-up machines in kiosks
- Redundancy monitoring/management capability for dual-cord servers helps maximize uptime
- Acquires UPS information through local or network communication and can be easily deployed on many computers
- Can be remotely managed, configured and updated with Eaton’s Intelligent Power Manager
- Compatible with ESXi, Hyper-V, XenServer and KVM
Product List
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5110 (500-1500 VA)
- Network, Server & Storage
- Eaton 5115 (500-1400 VA)
- Eaton 5115 Rackmount (500-1500 VA)
- Eaton Evolution (650-2000 VA)
- Eaton 5125 (1000-2200 VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton EX Tower (700-1500 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton EX Rack/Tower (1000-3000 VA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9155 (8-15 kVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPS - (10-80 kVA)
- Eaton 9E (20 - 60 kVA)
- Eaton 93PM (100 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Eaton 9315 (200-750 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton Evolution Marine (1150 VA)
- Eaton 9130 Marine (1500-3000 VA)
- Eaton EX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9390 Marine (40-160 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Power Management
- Software
- Connectivity
- Racks, Encls, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products
|
Related Information
|
| Product Summary |
| Intelligent Power Manager demo |
| Intelligent Power Protector demo |
| Power Network Management System demo |
| Download IPM Software |
| Download IPP Software |
| Product Literature |
|
Review
|
| CRN reviewer Edward J. Correia says that in looking at the Eaton 5130 UPS with its Intelligent Power Software Suite, the most impressive thing "was the tightness and depth of [the software's] integration with VMware." Read the full review. |