UPS Monitoring & Management Software
Depending upon your application and its requirements, there are four basic ways to manage and communicate with your UPS:- Single UPS: Network card
You can usually monitor a single UPS through an optional network card. Our network cards are essentially their own servers, so they record event history, send email and text message alerts, and provide remote access to real-time status. Using a network card is usually the best way to manage one UPS. - Shutdown: Network card and Intelligent Power Protector (IPP)
If your UPS is protecting servers, you can use our software to schedule safe shutdowns and prevent data loss in the event of a prolonged power outage. For an Eaton UPS with a network card, IPP is the Eaton shutdown agent. IPP communicates directly with the network card (or over USB and serial if needed) to register itself and receive alerts to initiate soft shutdown of your IT systems. - Multiple UPS installations: Network cards and Intelligent Power Manager (IPM)
For multiple UPSs spread out across a network closet, campus or enterprise, IPM software is designed to aggregate and manage your power devices (both UPSs and network-enabled ePDU products). - Virtualization: Network card and IPM
IPM is the industry leader integrating power with virtualization platforms. The IPM shutdown agent management enables safe shutdown of virtualized servers—even servers in clusters running vCenter or XenCenter. Live migrations can be triggered to transparently move virtual machines to an available server on the network, for data integrity and zero downtime.
UPS Supervisory Software
Software solutions for monitoring and management of your UPS and connected equipment
Peer-to-peer recommended:
Other peer-to-peer:
Network recommended:
UPS Protection Software
Client shutdown software for graceful, safe shutdown of UPS-protected devicesRecommended: Other:
UPS Connectivity Software
Network connection for your UPS without a network card, enabling remote supervision from a Web browserRecommended:
- Intelligent Power Protector (connected to UPS via USB or RS232)
Enterprise Power Monitoring Software
Monitor your entire power distribution system, including UPS, PDUs, RPPs, PDRs, CRAC units, switchgear, MCCs.DC Power control and monitoring Software
Remote monitoring, configuration software and battery health check tools for Eaton's DC power systems productsIntegration Software
Simplify network monitoring tasks using Eaton's UPS software extension for IBM DirectorProduct List
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5110 (500-1500 VA)
- Eaton 5S (550 - 1500VA)
- Network, Server & Storage
- Eaton 5115 (500-1400 VA)
- Eaton 5115 Rackmount (500-1500 VA)
- Eaton Evolution (650-2000 VA)
- Eaton 5125 (1000-2200 VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton EX Tower (700-1500 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton EX Rack/Tower (1000-3000 VA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9155 (8-15 kVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPS - (10-80 kVA)
- Eaton 9E (20 - 60 kVA)
- Eaton 93PM (100 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Eaton 9315 (200-750 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton Evolution Marine (1150 VA)
- Eaton 9130 Marine (1500-3000 VA)
- Eaton EX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9390 Marine (40-160 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Power Management
- Software
- Connectivity
- Racks, Encls, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products